Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1033 - £ 0.1033 1610 In stock
M4
8.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 1319 In stock
M4
10.0 mm
Slotted Drive
£ 0.1262 - £ 0.1262 98 In stock
M4
16.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 1568 In stock
M5
12.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 5274 In stock
M4
6.0 mm
Slotted Drive
10054390 £ 0.1033 - £ 0.1033 1496 In stock
M4
12.0 mm
Slotted Drive
£ 0.1072 - £ 0.1072 33852 In stock
M4
20.0 mm
Slotted Drive
£ 0.18 - £ 0.18 8363 In stock
M5
30.0 mm
Slotted Drive
£ 0.2112 - £ 0.2112 Request the lead time here
M6
12.0 mm
Slotted Drive
£ 0.2749 - £ 0.2749 30480 In stock
M6
20.0 mm
Slotted Drive
£ 0.3146 - £ 0.3146 36680 In stock
M6
30.0 mm
Slotted Drive
£ 0.394 - £ 0.394 4962 In stock
M6
60.0 mm
Slotted Drive
10054765 £ 0.2934 - £ 0.2934 919 In stock
M8
16.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 731 In stock
M5
10.0 mm
Slotted Drive
10054482 £ 0.1545 - £ 0.1545 Request the lead time here
M5
16.0 mm
Slotted Drive
£ 0.1743 - £ 0.1743 570 In stock
M5
25.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 352 In stock
M5
10.0 mm
Slotted Drive
£ 0.1644 - £ 0.1644 2005 In stock
M5
20.0 mm
Slotted Drive
£ 0.2579 - £ 0.2579 32459 In stock
M6
16.0 mm
Slotted Drive
£ 0.2423 - £ 0.2423 9000 In stock
M6
25.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

10054369

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1610 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

10054376

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1319 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Black

10054413

Price Range
£ 0.1262 - £ 0.1262

Stock Levels
98 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 12.0 mm Nylon 6/6 Natural

10054475

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
1568 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Natural

10054352

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
5274 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

10054390

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1496 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Natural

10054420

Price Range
£ 0.1072 - £ 0.1072

Stock Levels
33852 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

10054536

Price Range
£ 0.18 - £ 0.18

Stock Levels
8363 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 12.0 mm Nylon 6/6 Natural

10054604

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 20.0 mm Nylon Black

10054642

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
30480 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Black

10054680

Price Range
£ 0.3146 - £ 0.3146

Stock Levels
36680 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

10054727

Price Range
£ 0.394 - £ 0.394

Stock Levels
4962 In stock
Attributes
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

10054765

Price Range
£ 0.2934 - £ 0.2934

Stock Levels
919 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Natural

10054451

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
731 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Natural

10054482

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon 6/6 Natural

10054529

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
570 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

10054468

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
352 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Natural

10054505

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
2005 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Black

10054628

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
32459 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 25.0 mm Nylon 6/6 Natural

10054666

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
9000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural