Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1315 - £ 0.1315 Request the lead time here
M4
20.0 mm
Slotted Drive
£ 0.1262 - £ 0.1262 1500 In stock
M4
16.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 1000 In stock
M4
6.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 Request the lead time here
M4
10.0 mm
Slotted Drive
0170190000VR £ 0.1033 - £ 0.1033 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 Request the lead time here
M8
35.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 Request the lead time here
M8
25.0 mm
Cruciformed Drive
£ 0.2026 - £ 0.2026 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 0.2862 - £ 0.2862 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.3245 - £ 0.3245 1000 In stock
M8
25.0 mm
Slotted Drive
0870710000VR £ 0.1226 - £ 0.127 Request the lead time here
M8
30.0 mm
Cruciformed Drive
£ 0.1155 - £ 0.1194 Request the lead time here
M8
20.0 mm
Cruciformed Drive
£ 0.394 - £ 0.394 Request the lead time here
M6
60.0 mm
Slotted Drive
£ 0.3699 - £ 0.3699 100 In stock
M6
40.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 20000 In stock
M8
35.0 mm
Slotted Drive
0170680000VR £ 0.2934 - £ 0.2934 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.3004 - £ 0.3004 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.4195 - £ 0.4195 23400 In stock
M8
30.0 mm
Slotted Drive
£ 0.1009 - £ 0.1044 Request the lead time here
M8
10.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Black

0170220001VR

Price Range
£ 0.1315 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Black

0170210001VR

Price Range
£ 0.1262 - £ 0.1262

Stock Levels
1500 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Natural

0170280000VR

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Natural

0170160000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1000 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

0170180000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

0170190000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 35.0 mm PC Clear

0170721700VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Cruciformed Drive M8 25.0 mm PA Natural

0870700000VR

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm PC Clear

0170421700VR

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Slotted Drive M8 16.0 mm PC Clear

0170681700VR

Price Range
£ 0.2862 - £ 0.2862

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Slotted Drive M8 25.0 mm Nylon 6/6 Natural

0170700000VR

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
1000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Cruciformed Drive M8 30.0 mm PA Natural

0870710000VR

Price Range
£ 0.127 - £ 0.1226

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Cruciformed Drive M8 20.0 mm PA Natural

0870690000VR

Price Range
£ 0.1194 - £ 0.1155

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

0170540000VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Black

0170520001VR

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
100 In stock
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M8 35.0 mm Nylon 6/6 Natural

0170720000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
20000 In stock
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

0170680000VR

Price Range
£ 0.2934 - £ 0.2934

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 20.0 mm Nylon 6/6 Natural

0170690000VR

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 30.0 mm Nylon 6/6 Black

0170710001VR

Price Range
£ 0.4195 - £ 0.4195

Stock Levels
23400 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M8 10.0 mm Nylon 6/6 Natural

0170650000VR

Price Range
£ 0.1044 - £ 0.1009

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural