Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 15.6626 - £ 17.6328 48 In stock
TX15
M5
25.0 mm
Star Drive
£ 3.1013 - £ 3.4907 Request the lead time here
M4
20.0 mm
Star Drive
£ 2.8059 - £ 3.155 75 In stock
M6
10.0 mm
Star Drive
£ 3.692 - £ 4.1485 Request the lead time here
M6
20.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
M5
10.0 mm
Star Drive
£ 10.9992 - £ 12.3599 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 30.177 - £ 31.963 Request the lead time here
TX20
M6
25.0 mm
Star Drive
£ 11.6796 - £ 12.3599 Request the lead time here
TX10
M4
25.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
12.0 mm
Star Drive
£ 3.1013 - £ 3.4907 100 In stock
M5
20.0 mm
Star Drive
10345603 £ 2.4972 - £ 2.8059 Request the lead time here
M4
10.0 mm
Star Drive
£ 7.9749 - £ 8.9684 Request the lead time here
M6
40.0 mm
Star Drive
£ 3.1013 - £ 3.4907 50 In stock
M6
16.0 mm
Star Drive
£ 2.524 - £ 2.8462 25 In stock
TX10
M3
8.0 mm
Star Drive
£ 4.3768 - £ 4.9272 100 In stock
TX10
M3
20.0 mm
Star Drive
£ 3.8666 - £ 4.3633 98 In stock
TX20
M4
12.0 mm
Star Drive
£ 4.887 - £ 5.4911 Request the lead time here
TX25
M5
8.0 mm
Star Drive
£ 2.6448 - £ 2.9805 75 In stock
M5
8.0 mm
Star Drive
£ 3.3698 - £ 3.786 Request the lead time here
TX10
M3
12.0 mm
Star Drive
£ 3.0342 - £ 3.4101 Request the lead time here
TX20
M4
8.0 mm
Star Drive
  • of 7
Screw Star Drive M5 25.0 mm PEEK Light Brown

10345153

Price Range
£ 17.6328 - £ 15.6626

Stock Levels
48 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 20.0 mm Reny Black

10345634

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 10.0 mm Reny Black

10345726

Price Range
£ 3.155 - £ 2.8059

Stock Levels
75 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 20.0 mm Reny Black

10345757

Price Range
£ 4.1485 - £ 3.692

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 10.0 mm Reny Black

10345665

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 12.0 mm PEEK Light Brown

10345122

Price Range
£ 12.3599 - £ 10.9992

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 25.0 mm PEEK Light Brown

10345214

Price Range
£ 31.963 - £ 30.177

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 25.0 mm PEEK Light Brown

10345092

Price Range
£ 12.3599 - £ 11.6796

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 12.0 mm PEEK Light Brown

10345184

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 20.0 mm Reny Black

10345696

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm Reny Black

10345603

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 40.0 mm Reny Black

10345788

Price Range
£ 8.9684 - £ 7.9749

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 16.0 mm Reny Black

10345740

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 8.0 mm PPS Light Brown

10344170

Price Range
£ 2.8462 - £ 2.524

Stock Levels
25 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 20.0 mm PPS Light Brown

10344217

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 12.0 mm PPS Light Brown

10344255

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
98 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 8.0 mm PPS Light Brown

10344293

Price Range
£ 5.4911 - £ 4.887

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 8.0 mm Reny Black

10345658

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
75 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 12.0 mm PPS Light Brown

10344194

Price Range
£ 3.786 - £ 3.3698

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 8.0 mm PPS Light Brown

10344231

Price Range
£ 3.4101 - £ 3.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS