Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0306 - £ 0.0378 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
10397022 £ 0.0294 - £ 0.0362 7878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.1927 - £ 0.2012 Request the lead time here
M5
Clear
PC
10.1 mm
Crossed Drive
£ 0.4805 - £ 0.5003 Request the lead time here
M5
Clear
PC
18.0 mm
Crossed Drive
£ 1.2941 - £ 1.3479 664 In stock
M5
Clear
PC
35.0 mm
Crossed Drive
£ 0.6931 - £ 0.7228 1400 In stock
M5
Clear
PC
25.0 mm
Crossed Drive
£ 0.6179 - £ 0.6435 900 In stock
M6
Clear
PC
12.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 500 In stock
M2.6
Clear
PC
Crossed Drive
£ 0.2197 - £ 0.2282 7864 In stock
M2.6
Clear
PC
Crossed Drive
£ 0.2012 - £ 0.2097 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 0.1814 - £ 0.1899 Request the lead time here
M2.6
Clear
PC
10.0 mm
Crossed Drive
£ 0.2976 - £ 0.309 Request the lead time here
M3
Clear
PC
13.3 mm
Crossed Drive
£ 0.18 - £ 0.1885 200 In stock
M4
Clear
PC
Crossed Drive
£ 0.7228 - £ 0.7526 Request the lead time here
M6
Clear
PC
20.0 mm
Crossed Drive
£ 1.3734 - £ 1.4316 900 In stock
M6
Clear
PC
35.0 mm
Crossed Drive
£ 0.1941 - £ 0.2026 1000 In stock
M2.6
Clear
PC
12.0 mm
Crossed Drive
£ 0.3727 - £ 0.3869 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.18 - £ 0.1885 9294 In stock
M4
Clear
PC
3.1 mm
Crossed Drive
£ 0.2012 - £ 0.2097 500 In stock
M2.6
Clear
PC
Crossed Drive
£ 0.2338 - £ 0.2438 200 In stock
M2.6
Clear
PC
Crossed Drive
  • of 8
Screw Slotted Drive M3 x 0.5 23.3 mm Nylon 6/6 Natural

10397077

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
7878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M5 10.1 mm PC Clear

10218839

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    10.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 18.0 mm PC Clear

10218877

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 35.0 mm PC Clear

10218914

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
664 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm PC Clear

10218891

Price Range
£ 0.7228 - £ 0.6931

Stock Levels
1400 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 12.0 mm PC Clear

10218938

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
900 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10218976

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
500 In stock
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 PC Clear

10219089

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
7864 In stock
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2 PC Clear

10219133

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 10.0 mm PC Clear

10219171

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 13.3 mm PC Clear

10219218

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M4 PC Clear

10219249

Price Range
£ 0.1885 - £ 0.18

Stock Levels
200 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    1.8 mm
  • Thread Size
    M4
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M6 20.0 mm PC Clear

10218952

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 35.0 mm PC Clear

10218990

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
900 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 12.0 mm PC Clear

10219188

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219225

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 3.1 mm PC Clear

10219256

Price Range
£ 0.1885 - £ 0.18

Stock Levels
9294 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2.6 PC Clear

10219058

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
500 In stock
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 PC Clear

10219096

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
200 In stock
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear