Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0508 - £ 0.052 4409 In stock
M3
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.0703 - £ 0.0717 3400 In stock
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.0622 - £ 0.0635 Request the lead time here
M4
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.066 - £ 0.0674 Request the lead time here
M4
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.0774 - £ 0.0791 1000 In stock
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 0.0969 - £ 0.1009 Request the lead time here
M5
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.1615 - £ 0.1686 6418 In stock
M2
Clear
PC
8.0 mm
Crossed Drive
£ 0.248 - £ 0.2579 972 In stock
M2
Clear
PC
10.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 581 In stock
M3
Clear
PC
2.8 mm
Crossed Drive
£ 0.1122 - £ 0.1169 9750 In stock
M5
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 0.1545 - £ 0.1601 2988 In stock
M2
Clear
PC
Crossed Drive
£ 0.163 - £ 0.17 436 In stock
M3
Clear
PC
4.0 mm
Crossed Drive
£ 0.1686 - £ 0.1757 4700 In stock
M3
Clear
PC
7.3 mm
Crossed Drive
£ 0.1771 - £ 0.1842 9121 In stock
M3
Clear
PC
Crossed Drive
£ 0.3387 - £ 0.3529 395 In stock
M3
Clear
PC
20.0 mm
Crossed Drive
£ 0.1077 - £ 0.1122 Request the lead time here
M5
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.0392 - £ 0.0401 1500 In stock
M3
Natural
Mild Steel
6.0 mm
Crossed Drive
£ 0.6477 - £ 0.6747 Request the lead time here
M4
Clear
PC
30.0 mm
Crossed Drive
£ 0.1856 - £ 0.1941 Request the lead time here
M4
Clear
PC
14.2 mm
Crossed Drive
£ 0.3373 - £ 0.3515 3621 In stock
M4
Clear
PC
20.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M3 10.0 mm Mild Steel Natural

10237700

Price Range
£ 0.052 - £ 0.0508

Stock Levels
4409 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10237724

Price Range
£ 0.0717 - £ 0.0703

Stock Levels
3400 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 8.0 mm Mild Steel Natural

10237731

Price Range
£ 0.0635 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 12.0 mm Mild Steel Natural

10237755

Price Range
£ 0.0674 - £ 0.066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

10237779

Price Range
£ 0.0791 - £ 0.0774

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M5 10.0 mm Mild Steel Natural

10237793

Price Range
£ 0.1009 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M2 8.0 mm PC Clear

10218471

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
6418 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M2 10.0 mm PC Clear

10218488

Price Range
£ 0.2579 - £ 0.248

Stock Levels
972 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 2.8 mm PC Clear

10218525

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
581 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 20.0 mm Mild Steel Natural

10237823

Price Range
£ 0.1169 - £ 0.1122

Stock Levels
9750 In stock
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M2 PC Clear

10218433

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
2988 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.0 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M3 4.0 mm PC Clear

10218518

Price Range
£ 0.17 - £ 0.163

Stock Levels
436 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 7.3 mm PC Clear

10218563

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
4700 In stock
Attributes
  • Head Diameter
    5.2 mm
  • Head Height
    1.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M3 PC Clear

10218600

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
9121 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M3 20.0 mm PC Clear

10218648

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
395 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Mild Steel Natural

10237809

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M3 6.0 mm Mild Steel Natural

10371763

Price Range
£ 0.0401 - £ 0.0392

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 30.0 mm PC Clear

10218808

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 14.2 mm PC Clear

10218730

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    14.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 20.0 mm PC Clear

10218778

Price Range
£ 0.3515 - £ 0.3373

Stock Levels
3621 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head