Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0703 - £ 0.0717 | 3400 In stock |
M3
|
Natural
|
Mild Steel
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0622 - £ 0.0635 | Request the lead time here |
M4
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.066 - £ 0.0674 | Request the lead time here |
M4
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0774 - £ 0.0791 | 1000 In stock |
M4
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0969 - £ 0.1009 | Request the lead time here |
M5
|
Natural
|
Mild Steel
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.36 - £ 0.3756 | 1638 In stock |
M4
|
Clear
|
PC
|
0.709 in
18.0 mm
|
Crossed Drive
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
M4
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.1956 - £ 0.2041 | 3900 In stock |
M5
|
Clear
|
PC
|
0.476 in
12.1 mm
|
Crossed Drive
|
||
| £ 0.4365 - £ 0.4549 | 169 In stock |
M5
|
Clear
|
PC
|
0.795 in
20.2 mm
|
Crossed Drive
|
||
| £ 0.5754 - £ 0.5995 | 252 In stock |
M6
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1715 - £ 0.1785 | Request the lead time here |
M3
|
Clear
|
PC
|
0.476 in
12.1 mm
|
Crossed Drive
|
||
| £ 0.3302 - £ 0.3444 | Request the lead time here |
M3
|
Clear
|
PC
|
0.709 in
18.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 90 In stock |
M3
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.1828 - £ 0.1913 | Request the lead time here |
M4
|
Clear
|
PC
|
0.402 in
10.2 mm
|
Crossed Drive
|
||
| £ 0.1771 - £ 0.1842 | 9121 In stock |
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.3387 - £ 0.3529 | 395 In stock |
M3
|
Clear
|
PC
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1941 - £ 0.2026 | 137598 In stock |
M4
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1941 | 8248 In stock |
M4
|
Clear
|
PC
|
0.48 in
12.2 mm
|
Crossed Drive
|
||
| £ 0.18 - £ 0.1885 | 5145 In stock |
M4
|
Clear
|
PC
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1941 | Request the lead time here |
M4
|
Clear
|
PC
|
0.559 in
14.2 mm
|
Crossed Drive