Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
10397022 £ 0.0294 - £ 0.0362 7878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.0306 - £ 0.0378 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
£ 0.2225 - £ 0.231 1984 In stock
M4
Clear
PC
5.3 mm
Crossed Drive
£ 0.1956 - £ 0.2041 500 In stock
M2
Clear
PC
Crossed Drive
£ 0.0969 - £ 0.1009 Request the lead time here
M5
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.1615 - £ 0.1686 14108 In stock
M2
Clear
PC
6.5 mm
Crossed Drive
£ 0.163 - £ 0.17 598 In stock
M2
Clear
PC
3.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 6622 In stock
M3
Clear
PC
8.0 mm
Crossed Drive
£ 0.1686 - £ 0.1757 3172 In stock
M3
Clear
PC
10.0 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M3
Clear
PC
15.1 mm
Crossed Drive
£ 1.3734 - £ 1.4316 Request the lead time here
M6
Clear
PC
40.0 mm
Crossed Drive
£ 0.771 - £ 0.8036 400 In stock
M6
Clear
PC
25.0 mm
Crossed Drive
£ 0.4493 - £ 0.4691 7697 In stock
M3
Clear
PC
25.0 mm
Crossed Drive
£ 0.5343 - £ 0.5556 74 In stock
M4
Clear
PC
25.0 mm
Crossed Drive
£ 0.1715 - £ 0.1785 Request the lead time here
M3
Clear
PC
12.1 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
18.0 mm
Crossed Drive
£ 0.163 - £ 0.17 90 In stock
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.4365 - £ 0.4549 169 In stock
M5
Clear
PC
20.2 mm
Crossed Drive
£ 0.5754 - £ 0.5995 252 In stock
M6
Clear
PC
10.0 mm
Crossed Drive
£ 0.6094 - £ 0.635 Request the lead time here
M3
Clear
PC
30.0 mm
Crossed Drive
  • of 8
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
7878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 23.3 mm Nylon 6/6 Natural

10397077

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M4 5.3 mm PC Clear

10219263

Price Range
£ 0.231 - £ 0.2225

Stock Levels
1984 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2 PC Clear

10219119

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
500 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M5 10.0 mm Mild Steel Natural

10237793

Price Range
£ 0.1009 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M2 6.5 mm PC Clear

10218464

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
14108 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M2 3.0 mm PC Clear

10218501

Price Range
£ 0.17 - £ 0.163

Stock Levels
598 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PC Clear

10218556

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
6622 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PC Clear

10218570

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
3172 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 15.1 mm PC Clear

10218617

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    15.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M6 40.0 mm PC Clear

10219003

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 25.0 mm PC Clear

10218969

Price Range
£ 0.8036 - £ 0.771

Stock Levels
400 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M3 25.0 mm PC Clear

10218655

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
7697 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PC Clear

10218785

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
74 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.1 mm PC Clear

10218594

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 18.0 mm PC Clear

10218631

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
90 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M5 20.2 mm PC Clear

10218884

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
169 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.2 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PC Clear

10218921

Price Range
£ 0.5995 - £ 0.5754

Stock Levels
252 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M3 30.0 mm PC Clear

10218662

Price Range
£ 0.635 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head