Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.1644 - £ 0.1715 581 In stock
M3
Clear
PC
2.8 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M3
Clear
PC
15.1 mm
Crossed Drive
£ 0.1715 - £ 0.1785 Request the lead time here
M3
Clear
PC
12.1 mm
Crossed Drive
£ 0.248 - £ 0.2579 Request the lead time here
M2
Clear
PC
12.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
18.0 mm
Crossed Drive
£ 0.163 - £ 0.17 90 In stock
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.4365 - £ 0.4549 169 In stock
M5
Clear
PC
20.2 mm
Crossed Drive
£ 0.3373 - £ 0.3515 3621 In stock
M4
Clear
PC
20.0 mm
Crossed Drive
£ 0.5754 - £ 0.5995 452 In stock
M6
Clear
PC
10.0 mm
Crossed Drive
£ 1.2941 - £ 1.3479 664 In stock
M5
Clear
PC
35.0 mm
Crossed Drive
£ 0.18 - £ 0.1885 200 In stock
M4
Clear
PC
Crossed Drive
£ 0.3628 - £ 0.3784 8400 In stock
M5
Clear
PC
16.1 mm
Crossed Drive
£ 0.5513 - £ 0.574 509 In stock
M4
Clear
PC
Crossed Drive
£ 0.4082 - £ 0.4252 19 In stock
M5
Clear
PC
12.3 mm
Crossed Drive
£ 0.1941 - £ 0.2026 1000 In stock
M2.6
Clear
PC
12.0 mm
Crossed Drive
£ 1.3734 - £ 1.4316 900 In stock
M6
Clear
PC
35.0 mm
Crossed Drive
£ 0.3727 - £ 0.3869 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.18 - £ 0.1885 9294 In stock
M4
Clear
PC
3.1 mm
Crossed Drive
£ 0.6775 - £ 0.7058 695 In stock
M6
Clear
PC
15.0 mm
Crossed Drive
£ 0.9751 - £ 1.0163 1000 In stock
M6
Clear
PC
Crossed Drive
  • of 8
Screw Crossed Drive M3 2.8 mm PC Clear

10218525

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
581 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M3 15.1 mm PC Clear

10218617

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    15.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.1 mm PC Clear

10218594

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M2 12.0 mm PC Clear

10218495

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 18.0 mm PC Clear

10218631

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
90 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M5 20.2 mm PC Clear

10218884

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
169 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.2 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M4 20.0 mm PC Clear

10218778

Price Range
£ 0.3515 - £ 0.3373

Stock Levels
3621 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PC Clear

10218921

Price Range
£ 0.5995 - £ 0.5754

Stock Levels
452 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M5 35.0 mm PC Clear

10218914

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
664 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M4 PC Clear

10219249

Price Range
£ 0.1885 - £ 0.18

Stock Levels
200 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    1.8 mm
  • Thread Size
    M4
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
8400 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M4 PC Clear

10219324

Price Range
£ 0.574 - £ 0.5513

Stock Levels
509 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 12.3 mm PC Clear

10219362

Price Range
£ 0.4252 - £ 0.4082

Stock Levels
19 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.3 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2.6 12.0 mm PC Clear

10219188

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M6 35.0 mm PC Clear

10218990

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
900 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219225

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 3.1 mm PC Clear

10219256

Price Range
£ 0.1885 - £ 0.18

Stock Levels
9294 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M6 15.0 mm PC Clear

10218945

Price Range
£ 0.7058 - £ 0.6775

Stock Levels
695 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 PC Clear

10219447

Price Range
£ 1.0163 - £ 0.9751

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear