Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.2919 - £ 0.3033 Request the lead time here
M4
Clear
PC
9.3 mm
Crossed Drive
£ 0.3784 - £ 0.394 904 In stock
M4
Clear
PC
Crossed Drive
£ 0.2012 - £ 0.2097 2330 In stock
M5
Clear
PC
9.5 mm
Crossed Drive
£ 1.406 - £ 1.4599 800 In stock
M8
Clear
PC
Crossed Drive
£ 1.6158 - £ 1.6867 680 In stock
M8
Clear
PC
40.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 374 In stock
M2
Clear
PC
Crossed Drive
£ 0.1686 - £ 0.1757 Request the lead time here
M2.6
Clear
PC
8.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 500 In stock
M3
Clear
PC
Crossed Drive
£ 0.4493 - £ 0.4691 277 In stock
M3
Clear
PC
Crossed Drive
£ 0.1956 - £ 0.2041 20 In stock
M2
Clear
PC
Crossed Drive
£ 0.163 - £ 0.17 355 In stock
M2.6
Clear
PC
4.0 mm
Crossed Drive
£ 0.9369 - £ 0.9766 705 In stock
M6
Clear
PC
30.0 mm
Crossed Drive
£ 0.6378 - £ 0.6647 Request the lead time here
M6
Clear
PC
8.7 mm
Crossed Drive
£ 1.4741 - £ 1.5308 700 In stock
M6
Clear
PC
Crossed Drive
£ 0.1956 - £ 0.2041 500 In stock
M2
Clear
PC
Crossed Drive
£ 0.2225 - £ 0.231 1984 In stock
M4
Clear
PC
5.3 mm
Crossed Drive
£ 0.0306 - £ 0.0378 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
10397022 £ 0.0294 - £ 0.0362 7878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.1941 - £ 0.2026 137598 In stock
M4
Clear
PC
5.0 mm
Crossed Drive
£ 0.163 - £ 0.17 598 In stock
M2
Clear
PC
3.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M4 9.3 mm PC Clear

10219287

Price Range
£ 0.3033 - £ 0.2919

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M4 PC Clear

10092019

Price Range
£ 0.394 - £ 0.3784

Stock Levels
904 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 9.5 mm PC Clear

10219355

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
2330 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.5 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M8 PC Clear

10219508

Price Range
£ 1.4599 - £ 1.406

Stock Levels
800 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M8 40.0 mm PC Clear

10219072

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
680 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219126

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
374 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 8.0 mm PC Clear

10219164

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219201

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
500 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M3 PC Clear

10092002

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
277 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2 PC Clear

10219102

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
20 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 4.0 mm PC Clear

10219157

Price Range
£ 0.17 - £ 0.163

Stock Levels
355 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M6 30.0 mm PC Clear

10218983

Price Range
£ 0.9766 - £ 0.9369

Stock Levels
705 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 8.7 mm PC Clear

10219409

Price Range
£ 0.6647 - £ 0.6378

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M6 PC Clear

10219454

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
700 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2 PC Clear

10219119

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
500 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M4 5.3 mm PC Clear

10219263

Price Range
£ 0.231 - £ 0.2225

Stock Levels
1984 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Slotted Drive M3 x 0.5 23.3 mm Nylon 6/6 Natural

10397077

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
7878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M4 5.0 mm PC Clear

10218686

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
137598 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M2 3.0 mm PC Clear

10218501

Price Range
£ 0.17 - £ 0.163

Stock Levels
598 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head