Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 1.0347 - £ 1.0772 121 In stock
M8
Clear
PC
20.0 mm
Crossed Drive
£ 1.6158 - £ 1.6867 680 In stock
M8
Clear
PC
40.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 374 In stock
M2
Clear
PC
Crossed Drive
£ 0.1686 - £ 0.1757 Request the lead time here
M2.6
Clear
PC
8.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 500 In stock
M3
Clear
PC
Crossed Drive
£ 0.124 - £ 0.1292 750 In stock
M5
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
18.0 mm
Crossed Drive
£ 0.163 - £ 0.17 90 In stock
M3
Clear
PC
5.0 mm
Crossed Drive
£ 1.0758 - £ 1.1211 Request the lead time here
M5
Clear
PC
30.0 mm
Crossed Drive
£ 0.6775 - £ 0.7058 695 In stock
M6
Clear
PC
15.0 mm
Crossed Drive
£ 0.9369 - £ 0.9766 705 In stock
M6
Clear
PC
30.0 mm
Crossed Drive
£ 0.9581 - £ 0.9978 Request the lead time here
M8
Clear
PC
15.0 mm
Crossed Drive
£ 0.3472 - £ 0.3614 2000 In stock
M4
Clear
PC
15.0 mm
Crossed Drive
£ 0.5343 - £ 0.5556 74 In stock
M4
Clear
PC
25.0 mm
Crossed Drive
£ 0.2636 - £ 0.2749 Request the lead time here
M5
Clear
PC
8.0 mm
Crossed Drive
£ 0.3628 - £ 0.3784 8400 In stock
M5
Clear
PC
16.1 mm
Crossed Drive
£ 1.2941 - £ 1.3479 664 In stock
M5
Clear
PC
35.0 mm
Crossed Drive
£ 0.7228 - £ 0.7526 Request the lead time here
M6
Clear
PC
20.0 mm
Crossed Drive
£ 1.3734 - £ 1.4316 900 In stock
M6
Clear
PC
35.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M8 20.0 mm PC Clear

10219034

Price Range
£ 1.0772 - £ 1.0347

Stock Levels
121 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M8 40.0 mm PC Clear

10219072

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
680 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219126

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
374 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 8.0 mm PC Clear

10219164

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219201

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
500 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 25.0 mm Mild Steel Natural

10237830

Price Range
£ 0.1292 - £ 0.124

Stock Levels
750 In stock
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M3 18.0 mm PC Clear

10218631

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
90 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M5 30.0 mm PC Clear

10218907

Price Range
£ 1.1211 - £ 1.0758

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 15.0 mm PC Clear

10218945

Price Range
£ 0.7058 - £ 0.6775

Stock Levels
695 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 30.0 mm PC Clear

10218983

Price Range
£ 0.9766 - £ 0.9369

Stock Levels
705 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 15.0 mm PC Clear

10219027

Price Range
£ 0.9978 - £ 0.9581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M4 15.0 mm PC Clear

10218747

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PC Clear

10218785

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
74 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 8.0 mm PC Clear

10218822

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
8400 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 35.0 mm PC Clear

10218914

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
664 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 20.0 mm PC Clear

10218952

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 35.0 mm PC Clear

10218990

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
900 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm PC Clear

10218624

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head