Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 1.1665 - £ 1.2161 Request the lead time here
M10
60.0 mm
Crossed Drive
£ 0.9936 - £ 1.0347 Request the lead time here
M8
60.0 mm
Crossed Drive
50M025045G004 £ 0.0288 - £ 0.0356 Request the lead time here
M2.5 x 0.45
4.0 mm
Crossed Drive
£ 0.0334 - £ 0.0412 Request the lead time here
M3 x 0.5
35.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2 x 0.4
12.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M2.5 x 0.45
25.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5 x 0.45
10.0 mm
Crossed Drive
£ 0.0315 - £ 0.039 Request the lead time here
M3.5 x 0.6
16.0 mm
Crossed Drive
£ 0.0369 - £ 0.0456 2000 In stock
M3.5 x 0.6
7.0 mm
Crossed Drive
£ 0.0321 - £ 0.0396 Request the lead time here
M4 x 0.7
10.0 mm
Crossed Drive
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
40.0 mm
Crossed Drive
£ 0.0356 - £ 0.044 Request the lead time here
M5 x 0.8
12.0 mm
Crossed Drive
£ 0.0328 - £ 0.0405 Request the lead time here
M4 x 0.7
20.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 2000 In stock
M3.5 x 0.6
8.0 mm
Crossed Drive
£ 0.0374 - £ 0.0461 1000 In stock
M3.5 x 0.6
42.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
20.0 mm
Crossed Drive
£ 0.0335 - £ 0.0414 Request the lead time here
M3 x 0.5
42.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2 x 0.4
8.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M2 x 0.4
20.0 mm
Crossed Drive
£ 0.0317 - £ 0.0392 1000 In stock
M3.5 x 0.6
20.0 mm
Crossed Drive
  • of 10
Screw Crossed Drive M10 60.0 mm Nylon Natural

423037000002

Price Range
£ 1.2161 - £ 1.1665

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Crossed Drive M8 60.0 mm Nylon Natural

423034000002

Price Range
£ 1.0347 - £ 0.9936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 4.0 mm Nylon 6/6 Natural

50M025045G004

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 35.0 mm Nylon 6/6 Natural

50M030050G035

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M2 x 0.4 12.0 mm Nylon 6/6 Natural

50M020040G012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 25.0 mm Nylon 6/6 Natural

50M025045G025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Natural

50M025045G010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 16.0 mm Nylon 6/6 Natural

50M035060G016

Price Range
£ 0.039 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 7.0 mm Nylon 6/6 Natural

50M035060G007

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M4 x 0.7 10.0 mm Nylon 6/6 Natural

50M040070G010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M4 x 0.7 40.0 mm Nylon 6/6 Natural

50M040070G040

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M5 x 0.8 12.0 mm Nylon 6/6 Natural

50M050080G012

Price Range
£ 0.044 - £ 0.0356

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

50M040070G020

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 8.0 mm Nylon 6/6 Natural

50M035060G008

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

50M035060G042

Price Range
£ 0.0461 - £ 0.0374

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

50M030050G020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 42.0 mm Nylon 6/6 Natural

50M030050G042

Price Range
£ 0.0414 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M2 x 0.4 8.0 mm Nylon 6/6 Natural

50M020040G008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2 x 0.4 20.0 mm Nylon 6/6 Natural

50M020040G020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

50M035060G020

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural