Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.8124 - £ 2.7254 | Request the lead time here |
M6
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 2.7523 - £ 3.1013 | Request the lead time here |
M4
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 2.4569 - £ 2.7657 | 115 In stock |
M3
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 0.2792 - £ 0.4188 | Request the lead time here |
M3
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.3342 - £ 0.5007 | 900 In stock |
M4
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.4846 - £ 0.545 | 174 In stock |
M3
|
Natural
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.7518 - £ 1.1277 | Request the lead time here |
M5
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 2.4569 - £ 2.7657 | Request the lead time here |
M4
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 2.3629 - £ 2.6583 | 100 In stock |
M6
|
Natural
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 1.4097 - £ 2.1078 | 133 In stock |
M6
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 4.5916 - £ 5.1689 | Request the lead time here |
M6
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | 200 In stock |
M1.4
|
Light Brown
|
UL94 V-0
|
PEEK
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 1.5305 - £ 1.7319 | 100 In stock |
M3
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 0.4793 - £ 0.7196 | 900 In stock |
M3
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 1.6916 - £ 1.9064 | 100 In stock |
M4
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 3.0758 - £ 3.2033 | 600 In stock |
M5
|
Natural
|
UL94 V-0
|
PVDF
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 2.7523 - £ 3.1013 | 150 In stock |
M3
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 1.6584 - £ 1.7292 | 200 In stock |
M4
|
Natural
|
UL94 V-0
|
PVDF
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 2.934 - £ 3.0474 | Request the lead time here |
M5
|
Natural
|
UL94 V-0
|
PVDF
|
1.193 in
30.3 mm
|
Slotted Drive
|
||
| £ 0.1474 - £ 0.153 | Request the lead time here |
M6
|
Natural
|
DIN 963
|
PP
|
2.362 in
60.0 mm
|
Slotted Drive