Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.0127 - £ 2.0977 | 200 In stock |
M10
|
Natural
|
DIN 963
|
Nylon
|
2.165 in
55.0 mm
|
Crossed Drive
|
||
| £ 0.1152 - £ 0.12 | 98 In stock |
M5
|
Natural
|
DIN 963
|
PP
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.0697 - £ 0.0725 | Request the lead time here |
M3
|
Natural
|
DIN 963
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0741 - £ 0.0772 | 1598 In stock |
M4
|
Natural
|
DIN 963
|
PP
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0825 - £ 0.0858 | 500 In stock |
M4
|
Natural
|
DIN 963
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0899 - £ 0.0936 | Request the lead time here |
M5
|
Natural
|
DIN 963
|
PP
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
M6
|
Natural
|
DIN 963
|
PP
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.9581 - £ 0.9978 | Request the lead time here |
M3
|
Natural
|
UL94 V-0
|
PVDF
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.153 - £ 0.1587 | 888 In stock |
M6
|
Natural
|
DIN 963
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1126 - £ 0.1126 | 11700 In stock |
M3
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.1573 - £ 0.1573 | 88 In stock |
M3
|
Natural
|
NF E 25-123
|
PVDF
|
0.406 in
10.3 mm
|
Slotted Drive
|
||
| £ 0.1601 - £ 0.1601 | 16399 In stock |
M3
|
Natural
|
NF E 25-123
|
PVDF
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1644 - £ 0.1644 | 144 In stock |
M3
|
Natural
|
NF E 25-123
|
PVDF
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0541 - £ 0.0668 | 12260 In stock |
M4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.0541 - £ 0.0668 | 28040 In stock |
M4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.1126 - £ 0.1126 | 30298 In stock |
M3
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.0885 - £ 0.0922 | 8176 In stock |
M3
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.1431 - £ 0.146 | 858 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| £ 0.153 - £ 0.1559 | 21000 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| £ 0.197 - £ 0.197 | 20770 In stock |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.075 in
27.3 mm
|
Slotted Drive