Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 2.0127 - £ 2.0977 Request the lead time here
M10
Natural
DIN 963
Nylon
55.0 mm
Crossed Drive
10587652 £ 0.2886 - £ 0.4323 Request the lead time here
M2.6
Black
UL94 HB
Reny
Crossed Drive
£ 0.388 - £ 0.5826 Request the lead time here
M4
Black
UL94 HB
Reny
Crossed Drive
£ 0.3155 - £ 0.4739 900 In stock
M2
Black
UL94 HB
Reny
Crossed Drive
£ 2.4972 - £ 2.8194 175 In stock
M6
Natural
UL94 HB
Reny
Crossed Drive
£ 0.2886 - £ 0.4323 Request the lead time here
M2.6
Black
UL94 HB
Reny
Crossed Drive
£ 1.0646 - £ 1.1975 500 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 0.3155 - £ 0.4739 Request the lead time here
M2
Black
UL94 HB
Reny
Crossed Drive
£ 0.8163 - £ 2.5676 500 In stock
M3
Black
UL94 HB
Reny
Crossed Drive
£ 1.9333 - £ 2.1749 Request the lead time here
M6
Natural
UL94 HB
Reny
Crossed Drive
£ 0.5303 - £ 0.5974 Request the lead time here
M2
Natural
UL94 HB
Reny
Crossed Drive
£ 0.4699 - £ 0.5276 300 In stock
M3
Natural
UL94 HB
Reny
Crossed Drive
£ 0.5612 - £ 0.631 Request the lead time here
M3
Natural
UL94 HB
Reny
Crossed Drive
£ 1.3694 - £ 3.2473 Request the lead time here
M3
Natural
UL94 HB
Reny
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
M1.6
Light Brown
UL94 V-0
PEEK
2.8 mm
Crossed Drive
£ 0.4846 - £ 0.545 Request the lead time here
M2.6
Natural
UL94 HB
Reny
Crossed Drive
£ 2.1347 - £ 2.4032 Request the lead time here
M6
Natural
UL94 HB
Reny
Crossed Drive
£ 3.0476 - £ 3.437 100 In stock
M6
Natural
UL94 HB
Reny
Crossed Drive
£ 0.3342 - £ 0.5007 Request the lead time here
M3
Black
UL94 HB
Reny
Crossed Drive
£ 1.172 - £ 1.3184 600 In stock
M4
Natural
UL94 HB
Reny
Crossed Drive
  • of 25
Screw Crossed Drive M10 55.0 mm Nylon Natural

10330692

Price Range
£ 2.0977 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M2.6 Reny Black

10587652

Price Range
£ 0.4323 - £ 0.2886

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M4 Reny Black

10587775

Price Range
£ 0.5826 - £ 0.388

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M2 Reny Black

10587614

Price Range
£ 0.4739 - £ 0.3155

Stock Levels
900 In stock
Attributes
  • Thread Size
    M2
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M6 Reny Natural

10342725

Price Range
£ 2.8194 - £ 2.4972

Stock Levels
175 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M2.6 Reny Black

10587645

Price Range
£ 0.4323 - £ 0.2886

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

10342640

Price Range
£ 1.1975 - £ 1.0646

Stock Levels
500 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M2 Reny Black

10587621

Price Range
£ 0.4739 - £ 0.3155

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M3 Reny Black

10587744

Price Range
£ 2.5676 - £ 0.8163

Stock Levels
500 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M6 Reny Natural

10342695

Price Range
£ 2.1749 - £ 1.9333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M2 Reny Natural

10342435

Price Range
£ 0.5974 - £ 0.5303

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M3 Reny Natural

10342497

Price Range
£ 0.5276 - £ 0.4699

Stock Levels
300 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M3 Reny Natural

10342527

Price Range
£ 0.631 - £ 0.5612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M3 Reny Natural

10342558

Price Range
£ 3.2473 - £ 1.3694

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M1.6 2.8 mm PEEK Light Brown

10342404

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M1.6
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
Screw Crossed Drive M2.6 Reny Natural

10342466

Price Range
£ 0.545 - £ 0.4846

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M6 Reny Natural

10342701

Price Range
£ 2.4032 - £ 2.1347

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M6 Reny Natural

10342732

Price Range
£ 3.437 - £ 3.0476

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M3 Reny Black

10587713

Price Range
£ 0.5007 - £ 0.3342

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M4 Reny Natural

10342619

Price Range
£ 1.3184 - £ 1.172

Stock Levels
600 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head