Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.197 - £ 0.197 | 20770 In stock |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| £ 0.1587 - £ 0.1587 | 30783 In stock |
M5
|
Natural
|
NF E 25-123
|
PP
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| 10051139 | £ 0.1686 - £ 0.1686 | 54 In stock |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
|
| £ 0.1349 - £ 0.1376 | 372 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| £ 0.2126 - £ 0.2168 | 2065 In stock |
M6
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| £ 0.2763 - £ 0.2763 | 11249 In stock |
M6
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| £ 0.1349 - £ 0.1376 | Request the lead time here |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.1349 - £ 0.1376 | 2090 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.1431 - £ 0.146 | 858 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| £ 0.153 - £ 0.1559 | 21000 In stock |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| £ 0.1162 - £ 0.1162 | 401 In stock |
M4
|
Natural
|
NF E 25-123
|
PP
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.2352 - £ 0.2352 | 13600 In stock |
M5
|
Natural
|
NF E 25-123
|
PVDF
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.2126 - £ 0.2168 | 1900 In stock |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| 10051504 | £ 0.2452 - £ 0.2452 | Request the lead time here |
M6
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.657 in
16.7 mm
|
Slotted Drive
|
|
| £ 0.1842 - £ 0.1842 | 580 In stock |
M4
|
Natural
|
NF E 25-123
|
PVDF
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| £ 0.3245 - £ 0.3245 | 243 In stock |
M6
|
Natural
|
NF E 25-123
|
PVDF
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
| £ 0.3444 - £ 0.3444 | 8300 In stock |
M6
|
Natural
|
NF E 25-123
|
PVDF
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| £ 0.2239 - £ 0.2282 | Request the lead time here |
M6
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| £ 0.1913 - £ 0.1913 | 9723 In stock |
M5
|
Natural
|
NF E 25-123
|
PP
|
0.106 in
2.7 mm
|
Slotted Drive
|
||
| £ 0.2112 - £ 0.2112 | 21414 In stock |
M5
|
Natural
|
NF E 25-123
|
PP
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue