Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| 10294246 | £ 0.0304 - £ 0.0375 | Request the lead time here |
M2
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
| £ 0.1363 - £ 0.1683 | Request the lead time here |
M6 x 1.0
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | 8 In stock |
M2.5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0335 - £ 0.0414 | 1033 In stock |
M3
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | 31000 In stock |
M2
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | 23122 In stock |
M2.5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | 20490 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | 19900 In stock |
M2
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | 1950 In stock |
M2 x 0.4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 9996 In stock |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 12000 In stock |
M2
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.1757 - £ 0.1757 | 2374 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1856 - £ 0.1856 | 2588 In stock |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.1871 - £ 0.1913 | 53973 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.1715 - £ 0.1743 | 6000 In stock |
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.1615 - £ 0.1615 | 3495 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0864 - £ 0.0899 | 59000 In stock |
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1295 - £ 0.1322 | 4493 In stock |
M4
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.2891 - £ 0.2891 | 1400 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive