Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1828 - £ 0.1913 | Request the lead time here |
M4
|
Chrome
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.1369 - £ 0.1431 | Request the lead time here |
M5
|
Chrome
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.2239 - £ 0.2324 | 4750 In stock |
M5
|
Natural
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.138 - £ 0.1431 | 9520 In stock |
M6
|
Natural
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.5457 - £ 0.5683 | Request the lead time here |
M6
|
Chrome
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.6406 - £ 0.6676 | 1000 In stock |
M8
|
Natural
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.1502 - £ 0.153 | 326 In stock |
M4
|
Natural
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.1342 - £ 0.1399 | Request the lead time here |
M5
|
Chrome
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.4082 - £ 0.4252 | Request the lead time here |
M5
|
Chrome
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.1445 - £ 0.1502 | 4250 In stock |
M2.5
|
Chrome
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0576 - £ 0.0589 | Request the lead time here |
M3
|
Chrome
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1043 - £ 0.1085 | Request the lead time here |
M3
|
Chrome
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0887 - £ 0.0924 | 1750 In stock |
M4
|
Chrome
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.052 - £ 0.053 | 44045 In stock |
M3
|
Chrome
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0826 - £ 0.086 | 746 In stock |
M4
|
Chrome
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.2749 - £ 0.2863 | Request the lead time here |
M6
|
Natural
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.5528 - £ 0.5754 | Request the lead time here |
M8
|
Natural
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 1.9135 - £ 1.9985 | Request the lead time here |
M10
|
Natural
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.3567 - £ 0.3719 | Request the lead time here |
M5
|
Chrome
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.2466 - £ 0.2565 | Request the lead time here |
M5
|
Natural
|
1.772 in
45.0 mm
|
Slotted Drive