Menu Search

Machine Feet - Standard

In stock

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Base Type Base Diameter View
£ 10.3614 - £ 10.3614 Request the lead time here
Bolt Down
80.0 mm
10336762 £ 7.8667 - £ 7.8667 Request the lead time here
Plain
60.0 mm
Request the lead time here
Plain
60.0 mm
£ 6.8603 - £ 6.8603 Request the lead time here
Plain
60.0 mm
£ 10.2707 - £ 10.8212 80 In stock
Swivel
80.0 mm
£ 12.204 - £ 12.8485 Request the lead time here
Bolt Down
100.0 mm
£ 8.136 - £ 8.5656 Request the lead time here
Swivel
80.0 mm
£ 16.4197 - £ 16.4197 Request the lead time here
Bolt Down
100.0 mm
£ 7.2499 - £ 7.2499 Request the lead time here
Swivel
60.0 mm
£ 13.0096 - £ 13.0096 Request the lead time here
Bolt Down
80.0 mm
£ 8.955 - £ 9.4115 Request the lead time here
Bolt Down
80.0 mm
£ 10.2707 - £ 10.8212 20 In stock
Bolt Down
80.0 mm
£ 32.1682 - £ 32.1682 Request the lead time here
Bolt Down
120.0 mm
£ 11.226 - £ 15.7866 Request the lead time here
Plain
80.0 mm
£ 31.0275 - £ 31.0275 Request the lead time here
Plain
120.0 mm
£ 4.4507 - £ 4.4507 Request the lead time here
Plain
40.0 mm
£ 6.1977 - £ 8.7286 Request the lead time here
Plain
60.0 mm
£ 4.7863 - £ 5.909 28100 In stock
Plain
80.0 mm
£ 14.8546 - £ 14.8546 20 In stock
Plain
100.0 mm
Request the lead time here
Plain
120.0 mm
  • of 3
Adjustable Feet 80.0 mm M12 Black

10203354

Price Range
£ 10.3614 - £ 10.3614

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M12 Black

10336762

Price Range
£ 7.8667 - £ 7.8667

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M12 Black

10494516


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M12 Black

10336779

Price Range
£ 6.8603 - £ 6.8603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet 80.0 mm M16 100.0 mm Black

10640340

Price Range
£ 10.8212 - £ 10.2707

Stock Levels
80 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Stud Mount Leveling Feet 100.0 mm M16 66.0 mm Black

10645529

Price Range
£ 12.8485 - £ 12.204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 80.0 mm M12 100.0 mm Black

10640357

Price Range
£ 8.5656 - £ 8.136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Adjustable Feet 100.0 mm M16 150.0 mm Black

10548578

Price Range
£ 16.4197 - £ 16.4197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 60.0 mm M10 125.0 mm Black

10548592

Price Range
£ 7.2499 - £ 7.2499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Adjustable Feet 80.0 mm M16 150.0 mm Black

10637890

Price Range
£ 13.0096 - £ 13.0096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 80.0 mm M16 66.0 mm Black

10451267

Price Range
£ 9.4115 - £ 8.955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 80.0 mm M16 100.0 mm Black

10448236

Price Range
£ 10.8212 - £ 10.2707

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Feet 120.0 mm M24 900.0 kg PA;Steel

10642597

Price Range
£ 32.1682 - £ 32.1682

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    250.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 80.0 mm M12 Black

10336724

Price Range
£ 15.7866 - £ 11.226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M20 Black

10336564

Price Range
£ 31.0275 - £ 31.0275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 40.0 mm M8 Black

10336502

Price Range
£ 4.4507 - £ 4.4507

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 Black

10336526

Price Range
£ 8.7286 - £ 6.1977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M12 Black

10203309

Price Range
£ 5.909 - £ 4.7863

Stock Levels
28100 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M16 Black

10338155

Price Range
£ 14.8546 - £ 14.8546

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M24 Black

10336588


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel