Menu Search

Machine Feet - Standard

In stock

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Base Type Base Diameter View
£ 10.2707 - £ 10.8212 80 In stock
Swivel
80.0 mm
£ 16.4197 - £ 16.4197 Request the lead time here
Bolt Down
100.0 mm
£ 7.2499 - £ 7.2499 20 In stock
Swivel
60.0 mm
£ 13.0096 - £ 13.0096 Request the lead time here
Bolt Down
80.0 mm
£ 8.955 - £ 9.4115 Request the lead time here
Bolt Down
80.0 mm
£ 32.1682 - £ 32.1682 Request the lead time here
Bolt Down
120.0 mm
£ 10.2707 - £ 10.8212 20 In stock
Bolt Down
80.0 mm
£ 8.136 - £ 8.5656 Request the lead time here
Swivel
80.0 mm
£ 12.204 - £ 12.8485 Request the lead time here
Bolt Down
100.0 mm
£ 3.3161 - £ 3.4907 Request the lead time here
Bolt Down
40.0 mm
£ 4.3499 - £ 4.5782 Request the lead time here
Bolt Down
50.0 mm
£ 4.699 - £ 4.9406 40 In stock
Bolt Down
50.0 mm
£ 5.6254 - £ 5.9342 Request the lead time here
Bolt Down
60.0 mm
£ 7.317 - £ 7.6929 7536 In stock
Bolt Down
80.0 mm
£ 3.6652 - £ 3.8532 Request the lead time here
Bolt Down
40.0 mm
£ 4.7527 - £ 5.0078 Request the lead time here
Bolt Down
50.0 mm
£ 3.9337 - £ 4.1082 Request the lead time here
Bolt Down
50.0 mm
10336571 £ 37.3917 - £ 38.143 Request the lead time here
Plain
120.0 mm
£ 14.4577 - £ 20.3578 Request the lead time here
Bolt Down
100.0 mm
£ 6.3217 - £ 10.1789 Request the lead time here
Bolt Down
60.0 mm
  • of 3
Stud Mount Leveling Feet 80.0 mm M16 100.0 mm Black

10640340

Price Range
£ 10.8212 - £ 10.2707

Stock Levels
80 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Adjustable Feet 100.0 mm M16 150.0 mm Black

10548578

Price Range
£ 16.4197 - £ 16.4197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 60.0 mm M10 125.0 mm Black

10548592

Price Range
£ 7.2499 - £ 7.2499

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Adjustable Feet 80.0 mm M16 150.0 mm Black

10637890

Price Range
£ 13.0096 - £ 13.0096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 80.0 mm M16 66.0 mm Black

10451267

Price Range
£ 9.4115 - £ 8.955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Feet 120.0 mm M24 900.0 kg PA;Steel

10642597

Price Range
£ 32.1682 - £ 32.1682

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    250.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 80.0 mm M16 100.0 mm Black

10448236

Price Range
£ 10.8212 - £ 10.2707

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 80.0 mm M12 100.0 mm Black

10640357

Price Range
£ 8.5656 - £ 8.136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet 100.0 mm M16 66.0 mm Black

10645529

Price Range
£ 12.8485 - £ 12.204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 40.0 mm M8 25.0 mm Black

10451212

Price Range
£ 3.4907 - £ 3.3161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 50.0 mm M8 60.0 mm Black

10642542

Price Range
£ 4.5782 - £ 4.3499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 50.0 mm M10 45.0 mm Black

10637869

Price Range
£ 4.9406 - £ 4.699

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 60.0 mm M12 66.0 mm Black

10637906

Price Range
£ 5.9342 - £ 5.6254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 80.0 mm M12 66.0 mm Black

10451243

Price Range
£ 7.6929 - £ 7.317

Stock Levels
7536 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 40.0 mm M8 40.0 mm Black

10548516

Price Range
£ 3.8532 - £ 3.6652

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 50.0 mm M8 80.0 mm Black

10451229

Price Range
£ 5.0078 - £ 4.7527

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 50.0 mm M8 40.0 mm Black

10628997

Price Range
£ 4.1082 - £ 3.9337

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 120.0 mm M20 Black

10336571

Price Range
£ 38.143 - £ 37.3917

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M12 Black

10336625

Price Range
£ 20.3578 - £ 14.4577

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M8 Black

10203330

Price Range
£ 10.1789 - £ 6.3217

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel