Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |
---|---|---|---|---|---|
£ 32.1682 - £ 32.1682 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
£ 16.4197 - £ 16.4197 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 13.0096 - £ 13.0096 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 7.2499 - £ 7.2499 | 40 In stock |
Swivel
|
2.362 in
60.0 mm
|
||
£ 10.2707 - £ 10.8212 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
£ 8.955 - £ 9.4115 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 10.2707 - £ 10.8212 | 20 In stock |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 12.204 - £ 12.8485 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 8.136 - £ 8.5656 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
£ 3.3161 - £ 3.4907 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
£ 3.9337 - £ 4.1082 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 5.6656 - £ 5.961 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 7.5453 - £ 7.9346 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 5.6791 - £ 5.9744 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 6.4578 - £ 6.8068 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 8.136 - £ 8.5656 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 4.3499 - £ 4.5782 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 6.9277 - £ 7.3036 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 3.6652 - £ 3.8532 | 2560 In stock |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
£ 4.7527 - £ 5.0078 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue