Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |
---|---|---|---|---|---|
£ 3.9337 - £ 4.1082 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 5.6791 - £ 5.9744 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 6.4578 - £ 6.8068 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 8.136 - £ 8.5656 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 3.3161 - £ 3.4907 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
£ 4.3499 - £ 4.5782 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 4.0396 - £ 4.0396 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
£ 6.917 - £ 9.7536 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
1254556 | £ 9.7094 - £ 9.9078 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
|
£ 8.7269 - £ 12.2982 | 500 In stock |
Plain
|
3.15 in
80.0 mm
|
||
£ 4.4507 - £ 4.4507 | Request the lead time here |
Plain
|
1.535 in
39.0 mm
|
||
£ 6.1977 - £ 8.7286 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
£ 5.7122 - £ 8.0527 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
£ 15.0389 - £ 21.2082 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
£ 6.9028 - £ 9.7005 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
£ 11.226 - £ 15.7866 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
1254531 | £ 37.3917 - £ 38.143 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|
£ 8.377 - £ 8.377 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
£ 14.4577 - £ 20.3578 | Request the lead time here |
Swivel
|
3.937 in
100.0 mm
|
||
£ 14.8546 - £ 14.8546 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue