Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.08 - £ 0.1098 | 1000 In stock |
0.445 in
11.3 mm
|
|
1.055 in
26.8 mm
|
|
||
| £ 0.08 - £ 0.1098 | 57000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 3000 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 993 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 9000 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.1496 - £ 0.2052 | Request the lead time here |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 5000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 13250 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.386 in
9.8 mm
|
|
||
| 10246016 | £ 0.5258 - £ 0.5258 | 67094 In stock |
0.437 in
11.1 mm
|
|
0.11 in
2.8 mm
|
|
|
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.15 in
3.8 mm
|
|
||
| £ 0.5995 - £ 0.5995 | 118810 In stock |
0.437 in
11.1 mm
|
|
0.717 in
18.2 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1848 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 7139 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1568 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1043 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 9051 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| 10014325 | £ 0.08 - £ 0.1098 | 245 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
|
| £ 0.7228 - £ 0.7228 | 6510 In stock |
0.437 in
11.1 mm
|
|
0.492 in
12.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue