Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.107 - £ 0.1092 Request the lead time here
11.0 mm
4.8 mm
2.8 mm
0.4 - 2.0 mm
£ 0.1913 - £ 0.1956 8 In stock
11.0 mm
4.8 mm
26.2 mm
0.4 - 2.0 mm
10314234 £ 0.1554 - £ 0.1778 997 In stock
11.1 mm
25.4 mm
£ 0.1496 - £ 0.2052 1000 In stock
11.1 mm
3.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
8.4 mm
10246016 £ 0.5258 - £ 0.5258 57094 In stock
11.1 mm
2.8 mm
£ 0.5995 - £ 0.5995 142110 In stock
11.1 mm
18.2 mm
10014431 £ 0.092 - £ 0.1263 11968 In stock
11.1 mm
8.4 mm
10281468 £ 0.5017 - £ 0.5017 14064 In stock
11.1 mm
8.6 mm
£ 0.1516 - £ 0.1573 Request the lead time here
11.0 mm
4.8 mm
10.5 mm
2.0 mm
£ 0.08 - £ 0.1098 6133 In stock
11.1 mm
17.5 mm
£ 0.092 - £ 0.1263 1020 In stock
11.1 mm
3.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
3.6 mm
£ 0.9851 - £ 0.9851 2580 In stock
11.1 mm
26.2 mm
£ 0.08 - £ 0.1098 43 In stock
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 8051 In stock
11.1 mm
3.6 mm
£ 0.092 - £ 0.1263 7900 In stock
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 1848 In stock
11.1 mm
25.4 mm
£ 0.1496 - £ 0.2052 27250 In stock
11.1 mm
8.4 mm
£ 0.1496 - £ 0.2052 Request the lead time here
11.1 mm
25.4 mm
  • of 3
Cable Grommet 2.8 mm 11.0 mm PA Natural

10341674

Price Range
£ 0.1092 - £ 0.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular;Locking
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.4 - 2.0 mm
Cable Grommet 26.2 mm 11.0 mm PA Natural

10341681

Price Range
£ 0.1956 - £ 0.1913

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular;Locking
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.4 - 2.0 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10314234

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
997 In stock
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10014530

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

10014301

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 2.8 mm 11.1 mm Nylon 6/6 Natural

10246016

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
57094 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    2.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 18.2 mm 11.1 mm Nylon 6/6 Natural

10281499

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
142110 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    18.2 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014431

Price Range
£ 0.1263 - £ 0.092

Stock Levels
11968 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 8.6 mm 11.1 mm Nylon 6/6 Natural

10281468

Price Range
£ 0.5017 - £ 0.5017

Stock Levels
14064 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 10.5 mm 11.0 mm PA Natural

10341667

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    2.0 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014448

Price Range
£ 0.1098 - £ 0.08

Stock Levels
6133 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10014417

Price Range
£ 0.1263 - £ 0.092

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014240

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 26.2 mm 11.1 mm Nylon 6/6 Natural

10246030

Price Range
£ 0.9851 - £ 0.9851

Stock Levels
2580 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    26.2 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

10014349

Price Range
£ 0.1098 - £ 0.08

Stock Levels
43 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014271

Price Range
£ 0.1098 - £ 0.08

Stock Levels
8051 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014455

Price Range
£ 0.1263 - £ 0.092

Stock Levels
7900 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014462

Price Range
£ 0.1098 - £ 0.08

Stock Levels
1848 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014554

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
27250 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014585

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm