Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.122 |
5000 - 9999 | £ 0.1098 |
10000 - 24999 | £ 0.0988 |
25000 + | £ 0.0889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 27.2 mm |
Height | 1.070 in |
Inside Height | 17.5 mm |
Inside Height | 0.689 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Overall Width | 15.4 mm |
Overall Width | 0.606 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Style | 5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue