Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| 10007679 | £ 0.0945 - £ 0.1005 | Request the lead time here |
|
|
|
|
|
| £ 0.4139 - £ 0.4223 | 3000 In stock |
1.22 in
31.0 mm
|
|
1.079 in
27.4 mm
|
|
||
| 10160305 | £ 0.1554 - £ 0.1778 | 41622 In stock |
0.437 in
11.1 mm
|
|
0.72 in
18.3 mm
|
|
|
| £ 0.1554 - £ 0.1778 | 5919 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.2786 - £ 0.3022 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.339 in
8.6 mm
|
|
||
| £ 0.107 - £ 0.1092 | Request the lead time here |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| £ 0.1913 - £ 0.1956 | 8 In stock |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
1.031 in
26.2 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| 10314234 | £ 0.1554 - £ 0.1778 | 997 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm