Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1718 |
5000 - 9999 | £ 0.1598 |
10000 + | £ 0.1501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Rivet/Screw |
Material | PA |
Saddle Type | Rectangular |
Inside Height | 3.6 mm |
Inside Height | 0.142 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Overall Width | 12.4 mm |
Overall Width | 0.488 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 9 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue