Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 12.7369 - £ 13.267 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
304 Stainless Steel
|
||
| £ 21.8809 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| £ 16.1972 - £ 16.1972 | 50 In stock |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| £ 24.4725 - £ 24.4725 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Aluminium
|
||
| £ 3.2983 - £ 3.3719 | Request the lead time here |
1.102 in
28.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| £ 3.8837 - £ 3.9688 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 4.7855 - £ 4.8886 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 0.098 - £ 0.2059 | 1700 In stock |
1.772 in
45.0 mm
|
6
|
M6
|
Black
|
Steel
|
||
| £ 9.8511 - £ 10.0495 | Request the lead time here |
2.598 in
66.0 mm
|
5
|
M10
|
Black
|
TPE
|
||
| £ 50.5353 - £ 50.5353 | Request the lead time here |
2.362 in
60.0 mm
|
8
|
M12
|
Grey
|
304 Stainless Steel
|
||
| £ 21.0122 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| £ 15.8732 - £ 16.1972 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Grey
|
Aluminium
|
||
| £ 24.4725 - £ 24.4725 | 5 In stock |
2.362 in
60.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| £ 2.2962 - £ 2.3387 | 43 In stock |
1.102 in
28.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| £ 16.1972 - £ 16.1972 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| £ 24.4725 - £ 24.4725 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Aluminium
|
||
| £ 21.8809 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| £ 3.175 - £ 3.2459 | Request the lead time here |
1.102 in
28.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| 10188255 | £ 2.1828 - £ 2.2253 | 7 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Glass Fibre Reinforced Nylon
|
|
| £ 4.0821 - £ 4.1672 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Black
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue