10188026
1218973
| Quantity | Unit price |
|---|---|
| 10 - 199 | £ 10.0495 |
| 200 + | £ 9.8511 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Knob Height | 1.516 in |
| Knob Height | 38.5 mm |
| Overall Height | 1.516 in |
| Overall Height | 38.5 mm |
| Thread Length | 17.0 mm |
| Thread Length | 0.669 in |
| Colour | Black |
| Fitting Style | Insert |
| Commodity Code | 3926300090 |
| Overall Diameter | 66.0 mm |
| Overall Diameter | 2.598 in |
| Number of Lobes | 5 |
| Knob Diameter | 66.0 mm |
| Knob Diameter | 2.598 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue