Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10072394 | £ 0.5779 - £ 0.5779 | 3800 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
PP
|
|
| £ 2.7438 - £ 3.6711 | 40 In stock |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 6.7287 - £ 7.3422 | 100 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 2.711 - £ 2.711 | 13945 In stock |
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 2.9724 - £ 2.9724 | 548 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.5941 - £ 4.5941 | 18 In stock |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 2.5089 - £ 2.5089 | 12 In stock |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
| £ 4.426 - £ 5.093 | 209 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 12.9472 - £ 12.9472 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 5.3119 - £ 5.3119 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 1.7201 - £ 1.7201 | 2584 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
Nylon
|
||
| £ 4.5915 - £ 7.2647 | 440 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 8.4904 - £ 8.6746 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| £ 33.2043 - £ 33.2043 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M10
|
Grey
|
304 Stainless Steel
|
||
| £ 33.2043 - £ 33.2043 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M10
|
Grey
|
304 Stainless Steel
|
||
| £ 5.5217 - £ 5.5217 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| £ 4.8591 - £ 4.8591 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 5.2125 - £ 5.3156 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| £ 3.8726 - £ 3.9462 | Request the lead time here |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 1.3664 - £ 2.8694 | Request the lead time here |
1.26 in
32.0 mm
|
4
|
M5
|
Black
|
Phenolic
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue