Quantity | Unit price |
---|---|
5 + | £ 32.0721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Overall Height | 30.9 mm |
Overall Height | 1.217 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Colour | Natural |
Fitting Style | Threaded |
Commodity Code | 7318190090 |
Overall Diameter | 50.0 mm |
Overall Diameter | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue