Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 2.8348 - £ 2.9075 4500 In stock
M8
Nylon
£ 1.9878 - £ 1.9878 360 In stock
28.0 mm
M6
10271407 £ 2.3706 - £ 2.3706 1000 In stock
40.0 mm
M8
£ 4.3019 - £ 5.2551 130 In stock
M10
Phenolic
10251973 £ 3.709 - £ 4.395 3061 In stock
M8
Phenolic
£ 5.3636 - £ 5.3774 624 In stock
M10
Phenolic
£ 2.2087 - £ 2.2528 Request the lead time here
38.0 mm
M8
PP
£ 5.7533 - £ 5.864 13 In stock
60.0 mm
M10
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 9.1991 - £ 9.3408 Request the lead time here
56.0 mm
M10
Threaded Male
20.0 mm
PA
£ 1.2701 - £ 3.2511 950 In stock
M6
Nylon
£ 0.9798 - £ 3.5091 750 In stock
M8
Nylon
£ 1.255 - £ 4.4896 Request the lead time here
M8
Nylon
£ 1.1628 - £ 4.0252 500 In stock
M8
Nylon
£ 2.2018 - £ 7.586 14225 In stock
M8
Nylon
£ 1.16 - £ 4.0252 1450 In stock
M8
Nylon
£ 7.569 - £ 7.7249 Request the lead time here
56.0 mm
M8
Stud
40.0 mm
PA
£ 2.2087 - £ 2.2528 48 In stock
38.0 mm
M8
PP
£ 3.4779 - £ 3.5653 10 In stock
50.0 mm
M8
PP
£ 8.8305 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
  • of 14
Handwheel M8 50.0 mm 20.0 mm Black Nylon

10257432

Price Range
£ 2.9075 - £ 2.8348

Stock Levels
4500 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Soft Touch Knob M6 Zinc Plated Steel

10271339

Price Range
£ 1.9878 - £ 1.9878

Stock Levels
360 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob M8 Zinc Plated Steel

10271407

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel M10 Steel Phenolic

10251935

Price Range
£ 5.2551 - £ 4.3019

Stock Levels
130 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel M8 Steel Phenolic

10251973

Price Range
£ 4.395 - £ 3.709

Stock Levels
3061 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M10 Steel Phenolic

10252000

Price Range
£ 5.3774 - £ 5.3636

Stock Levels
624 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M8 Zinc Plated Steel PP

10275603

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M10 Zinc Plated Steel PP

10275740

Price Range
£ 5.864 - £ 5.7533

Stock Levels
13 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 45.0 mm M8 20.0 mm Steel PA

10364369

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm M10 20.0 mm Steel PA

10364390

Price Range
£ 9.3408 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel M6 40.0 mm 35.0 mm Black Nylon

10280553

Price Range
£ 3.2511 - £ 1.2701

Stock Levels
950 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 35.0 mm Black Nylon

10280560

Price Range
£ 3.5091 - £ 0.9798

Stock Levels
750 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 60.0 mm 40.0 mm Black Nylon

10280577

Price Range
£ 4.4896 - £ 1.255

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 20.0 mm Black Nylon

10280638

Price Range
£ 4.0252 - £ 1.1628

Stock Levels
500 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 60.0 mm 40.0 mm Black Nylon

10280584

Price Range
£ 7.586 - £ 2.2018

Stock Levels
14225 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 20.0 mm Black Nylon

10280683

Price Range
£ 4.0252 - £ 1.16

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 56.0 mm M8 40.0 mm Steel PA

10188088

Price Range
£ 7.7249 - £ 7.569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    69.0 mm
Handwheel M8 Zinc Plated Steel PP

10275580

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
48 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 Zinc Plated Steel PP

10275672

Price Range
£ 3.5653 - £ 3.4779

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 45.0 mm M8 20.0 mm Steel PA

10364345

Price Range
£ 9.0006 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm