Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.2381 - £ 4.2523 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 5.7547 - £ 5.7972 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 10.4181 - £ 10.5598 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 3.4018 - £ 3.4727 | 1710 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
|
Phenolic
|
||
| £ 4.4082 - £ 4.4932 | 157 In stock |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
|
Phenolic
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 8.9581 - £ 9.0715 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 8.9885 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 0.8834 - £ 3.2511 | 3 In stock |
|
M8
|
|
|
Nylon
|
||
| 10271308 | £ 1.9583 - £ 1.9583 | 530 In stock |
1.102 in
28.0 mm
|
M5
|
|
|
|
|
| £ 1.2701 - £ 3.2511 | 950 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.4174 - £ 4.9283 | 1100 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.4999 - £ 5.2121 | 400 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 4.0787 - £ 4.0787 | 370 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| 10275214 | £ 1.7717 - £ 1.8001 | 49 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
|
| £ 1.1532 - £ 3.9994 | 1000 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.2247 - £ 4.2574 | 100 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 9.0715 - £ 9.2236 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue