Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.1651 - £ 7.1731 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 2.523 - £ 2.5655 | 32 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.766 - £ 5.9547 | 110 In stock |
|
M8
|
|
|
Phenolic
|
||
| £ 2.0547 - £ 4.3149 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| 10251904 | £ 3.3643 - £ 7.0651 | 400 In stock |
|
M8
|
|
|
Phenolic
|
|
| £ 2.3853 - £ 5.0092 | 580 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 4.3019 - £ 5.2551 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| 10251973 | £ 3.709 - £ 4.395 | 3061 In stock |
|
M8
|
|
|
Phenolic
|
|
| £ 5.7635 - £ 8.2212 | 100 In stock |
|
M8
|
|
|
Phenolic
|
||
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
| £ 2.275 - £ 4.7776 | 20 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 4.164 - £ 4.5242 | 30 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 31.6983 - £ 35.1219 | Request the lead time here |
|
M10
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 4.1009 - £ 8.489 | 90 In stock |
|
M12
|
|
|
Phenolic
|
||
| 10352229 | £ 20.7697 - £ 23.0118 | 7 In stock |
|
M5
|
Threaded Female
|
0.591 in
15.0 mm
|
Stainless Steel
|
|
| £ 54.6564 - £ 60.5638 | Request the lead time here |
|
M12
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 5.5672 - £ 13.6848 | 7 In stock |
|
M12
|
|
|
Phenolic
|
||
| £ 22.4076 - £ 24.8377 | Request the lead time here |
|
M6
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 24.596 - £ 27.2543 | Request the lead time here |
|
M8
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| 10251966 | £ 3.0885 - £ 6.486 | 940 In stock |
|
M6
|
|
|
Phenolic
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue