| Quantity | Unit price |
|---|---|
| 1 - 14 | £ 27.2543 |
| 15 + | £ 24.596 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Stud Material | Stainless Steel |
| Hand Wheel Height | 28.0 mm |
| Hand Wheel Height | 1.102 in |
| Mount Type | Threaded Female |
| Colour | Silver |
| Commodity Code | 7326909890 |
| Knob Material | Stainless Steel |
| Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue