Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.164 - £ 4.5242 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| 10251966 | £ 3.0885 - £ 6.486 | 940 In stock |
|
M6
|
|
|
Phenolic
|
|
| £ 5.3636 - £ 5.3774 | 624 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 0.7348 - £ 0.8385 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
Nylon
|
||
| £ 2.3853 - £ 5.0092 | 580 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 4.3019 - £ 5.2551 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| 10251973 | £ 3.709 - £ 4.395 | 3061 In stock |
|
M8
|
|
|
Phenolic
|
|
| £ 5.7635 - £ 8.2212 | 100 In stock |
|
M8
|
|
|
Phenolic
|
||
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
| £ 2.275 - £ 4.7776 | 20 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 1.4174 - £ 1.9248 | 775 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.9731 - £ 1.9731 | 157 In stock |
1.102 in
28.0 mm
|
M5
|
|
|
|
||
| £ 2.204 - £ 2.204 | 74 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| 10271476 | £ 3.3277 - £ 3.3277 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
|
| 10271551 | £ 4.1965 - £ 4.1965 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
|
|
|
|
| 10275245 | £ 2.2901 - £ 2.3339 | 8 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
|
| £ 10.164 - £ 10.3161 | 172 In stock |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 3.9121 - £ 3.9971 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
|
Phenolic
|
||
| £ 2.5514 - £ 3.9688 | 132 In stock |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| £ 2.058 - £ 2.2866 | 40 In stock |
1.575 in
40.0 mm
|
M8