Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 54.6564 - £ 60.5638 Request the lead time here
M12
Threaded Female
25.0 mm
Stainless Steel
£ 5.5672 - £ 13.6848 7 In stock
M12
Phenolic
£ 22.4076 - £ 24.8377 Request the lead time here
M6
Threaded Female
20.0 mm
Stainless Steel
£ 24.596 - £ 27.2543 Request the lead time here
M8
Threaded Female
20.0 mm
Stainless Steel
10352229 £ 20.7697 - £ 23.0118 7 In stock
M5
Threaded Female
15.0 mm
Stainless Steel
£ 4.1009 - £ 8.489 90 In stock
M12
Phenolic
£ 31.6983 - £ 35.1219 Request the lead time here
M10
Threaded Female
25.0 mm
Stainless Steel
£ 3.8128 - £ 3.827 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
£ 3.8128 - £ 3.8554 20 In stock
50.0 mm
M10
Threaded Male
20.0 mm
PP
£ 6.7068 - £ 6.7621 110 In stock
63.0 mm
M12
Threaded Male
30.0 mm
PP
£ 3.1041 - £ 3.1183 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
£ 4.8815 - £ 4.9229 10 In stock
50.0 mm
M10
Threaded Male
40.0 mm
PP
£ 6.8745 - £ 6.9312 30 In stock
63.0 mm
M12
Threaded Male
30.0 mm
PP
£ 3.1041 - £ 3.1183 46 In stock
40.0 mm
M8
Threaded Male
35.0 mm
PP
£ 4.7909 - £ 4.8334 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
£ 3.8128 - £ 3.827 29 In stock
50.0 mm
M10
Threaded Male
20.0 mm
PP
£ 5.0035 - £ 5.046 Request the lead time here
50.0 mm
M10
Threaded Male
40.0 mm
PP
£ 7.6824 - £ 7.81 Request the lead time here
43.0 mm
M8
Threaded Female
11.0 mm
TPE
£ 3.7136 - £ 3.7278 Request the lead time here
40.0 mm
M8
Threaded Male
16.0 mm
PP
£ 4.591 - £ 4.6325 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
  • of 14
Lobed Knob 65.0 mm M12 Stainless Steel

10352267

Price Range
£ 60.5638 - £ 54.6564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel M12 Steel Phenolic

10246504

Price Range
£ 13.6848 - £ 5.5672

Stock Levels
7 In stock
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Lobed Knob 33.0 mm M6 Stainless Steel

10352236

Price Range
£ 24.8377 - £ 22.4076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    24.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 40.0 mm M8 Stainless Steel

10352243

Price Range
£ 27.2543 - £ 24.596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    28.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 27.0 mm M5 Stainless Steel

10352229

Price Range
£ 23.0118 - £ 20.7697

Stock Levels
7 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    20.0 mm
  • Mount Type
    Threaded Female
Handwheel M12 Steel Phenolic

10246474

Price Range
£ 8.489 - £ 4.1009

Stock Levels
90 In stock
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Lobed Knob 50.0 mm M10 Stainless Steel

10352250

Price Range
£ 35.1219 - £ 31.6983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    30.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Male M8 PP

10222911

Price Range
£ 3.827 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223031

Price Range
£ 3.8554 - £ 3.8128

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Threaded Male M12 PP Black

10637661

Price Range
£ 6.7621 - £ 6.7068

Stock Levels
110 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222935

Price Range
£ 3.1183 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10606797

Price Range
£ 4.9229 - £ 4.8815

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Male M12 PP

10223109

Price Range
£ 6.9312 - £ 6.8745

Stock Levels
30 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222973

Price Range
£ 3.1183 - £ 3.1041

Stock Levels
46 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223024

Price Range
£ 4.8334 - £ 4.7909

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223017

Price Range
£ 3.827 - £ 3.8128

Stock Levels
29 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223055

Price Range
£ 5.046 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Female M8 PP;TPE Grey

10365007

Price Range
£ 7.81 - £ 7.6824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    11.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Male M8 PP

10222874

Price Range
£ 3.7278 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Threaded Male M10 PP Black

10637654

Price Range
£ 4.6325 - £ 4.591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male