Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 54.6564 - £ 60.5638 | Request the lead time here |
|
M12
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 5.5672 - £ 13.6848 | 7 In stock |
|
M12
|
|
|
Phenolic
|
||
| £ 22.4076 - £ 24.8377 | Request the lead time here |
|
M6
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 24.596 - £ 27.2543 | Request the lead time here |
|
M8
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| 10352229 | £ 20.7697 - £ 23.0118 | 7 In stock |
|
M5
|
Threaded Female
|
0.591 in
15.0 mm
|
Stainless Steel
|
|
| £ 4.1009 - £ 8.489 | 90 In stock |
|
M12
|
|
|
Phenolic
|
||
| £ 31.6983 - £ 35.1219 | Request the lead time here |
|
M10
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.8554 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 6.7068 - £ 6.7621 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 3.1041 - £ 3.1183 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
||
| £ 4.8815 - £ 4.9229 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 6.8745 - £ 6.9312 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 3.1041 - £ 3.1183 | 46 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.378 in
35.0 mm
|
PP
|
||
| £ 4.7909 - £ 4.8334 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | 29 In stock |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 5.0035 - £ 5.046 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 7.6824 - £ 7.81 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Female
|
0.433 in
11.0 mm
|
TPE
|
||
| £ 3.7136 - £ 3.7278 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 4.591 - £ 4.6325 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue