Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 8.9885 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 0.8752 - £ 2.6576 Request the lead time here
M6
Nylon
£ 3.0758 - £ 3.1467 Request the lead time here
32.0 mm
M6
1219033 £ 5.0035 - £ 11.5875 Request the lead time here
40.0 mm
M8
£ 1.4999 - £ 5.2121 50 In stock
M8
Nylon
£ 7.7249 - £ 7.895 Request the lead time here
56.0 mm
M10
Stud
40.0 mm
PA
£ 5.7533 - £ 5.864 Request the lead time here
60.0 mm
M10
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 9.1991 - £ 9.3408 Request the lead time here
56.0 mm
M10
Threaded Male
20.0 mm
PA
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 8.7396 - £ 8.8503 Request the lead time here
45.0 mm
M8
Threaded Male
26.0 mm
Nylon
£ 3.6711 - £ 3.742 Request the lead time here
32.0 mm
M8
£ 6.024 - £ 13.8996 74 In stock
40.0 mm
M8
£ 9.3692 - £ 9.5534 Request the lead time here
70.0 mm
M12
Stud
50.0 mm
PA
£ 2.6505 - £ 2.6505 Request the lead time here
25.0 mm
M5
£ 3.2175 - £ 3.2884 Request the lead time here
32.0 mm
M6
£ 2.9766 - £ 3.0333 Request the lead time here
32.0 mm
M6
£ 1.2481 - £ 4.051 Request the lead time here
M8
Nylon
£ 1.1215 - £ 3.8962 1000 In stock
M6
Nylon
£ 2.2087 - £ 2.2528 Request the lead time here
38.0 mm
M8
PP
  • of 14
Handwheel 56.0 mm Insert M10 PA Orange

260561000935

Price Range
£ 9.113 - £ 8.9885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel M6 Nylon

497470

Price Range
£ 2.6576 - £ 0.8752

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M6 303 Stainless Steel

1219019

Price Range
£ 3.1467 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    32.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 303 Stainless Steel

1219033

Price Range
£ 11.5875 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 Nylon

497487

Price Range
£ 5.2121 - £ 1.4999

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 56.0 mm M10 40.0 mm Steel PA

1218986

Price Range
£ 7.895 - £ 7.7249

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    69.0 mm
Handwheel M10 Zinc Plated Steel PP

493954

Price Range
£ 5.864 - £ 5.7533

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 45.0 mm M8 20.0 mm Steel PA

260082061335

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm M10 20.0 mm Steel PA

260102000935

Price Range
£ 9.3408 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103000935

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 45.0 mm Threaded M8 PA Orange

260450800935

Price Range
£ 8.8503 - £ 8.7396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    26.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    47.0 mm
Handwheel M8 303 Stainless Steel

1219022

Price Range
£ 3.742 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    32.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 303 Stainless Steel

1219035

Price Range
£ 13.8996 - £ 6.024

Stock Levels
74 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 70.0 mm M12 50.0 mm Steel PA

1218995

Price Range
£ 9.5534 - £ 9.3692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    70.0 mm
  • Overall Height
    85.0 mm
Handwheel M5 303 Stainless Steel

1219008

Price Range
£ 2.6505 - £ 2.6505

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 303 Stainless Steel

1219020

Price Range
£ 3.2884 - £ 3.2175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    32.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 303 Stainless Steel

1219017

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    32.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 Nylon

497498

Price Range
£ 4.051 - £ 1.2481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M6 Nylon

497494

Price Range
£ 3.8962 - £ 1.1215

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 Zinc Plated Steel PP

493940

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090