Quantity | Unit price |
---|---|
25 - 699 | £ 3.1467 |
700 + | £ 3.0758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 0.787 in |
Thread Length | 20.0 mm |
Stud Material | Stainless Steel |
Knob Diameter | 1.26 in |
Knob Diameter | 32.0 mm |
Overall Height | 1.673 in |
Overall Height | 42.5 mm |
Number of Lobes | 5 |
Mount Type | Stud |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue