Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 31.6983 - £ 35.1219 Request the lead time here
M10
Threaded Female
25.0 mm
Stainless Steel
£ 2.0547 - £ 4.3149 Request the lead time here
M10
Phenolic
£ 5.5672 - £ 13.6848 7 In stock
M12
Phenolic
£ 22.4076 - £ 24.8377 Request the lead time here
M6
Threaded Female
20.0 mm
Stainless Steel
£ 54.6564 - £ 60.5638 Request the lead time here
M12
Threaded Female
25.0 mm
Stainless Steel
£ 24.596 - £ 27.2543 Request the lead time here
M8
Threaded Female
20.0 mm
Stainless Steel
£ 4.1009 - £ 8.489 90 In stock
M12
Phenolic
10352229 £ 20.7697 - £ 23.0118 7 In stock
M5
Threaded Female
15.0 mm
Stainless Steel
£ 8.7396 - £ 8.8503 Request the lead time here
45.0 mm
M8
Female
10.0 mm
Nylon
£ 8.9747 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 9.3692 - £ 9.5534 Request the lead time here
70.0 mm
M12
Stud
50.0 mm
PA
£ 0.9192 - £ 3.2769 352 In stock
M8
Nylon
£ 1.1518 - £ 3.9994 1050 In stock
M8
Nylon
£ 1.1394 - £ 4.0768 2225 In stock
M8
Nylon
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 8.9581 - £ 9.0715 Request the lead time here
45.0 mm
M8
Female
13.0 mm
PA
£ 9.2132 - £ 9.3408 Request the lead time here
56.0 mm
M10
Female
13.0 mm
PA
£ 1.2701 - £ 3.2511 950 In stock
M6
Nylon
£ 1.2853 - £ 4.4638 Request the lead time here
M8
Nylon
£ 0.9798 - £ 3.5091 Request the lead time here
M8
Nylon
  • of 14
Lobed Knob 50.0 mm M10 Stainless Steel

10352250

Price Range
£ 35.1219 - £ 31.6983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    30.0 mm
  • Mount Type
    Threaded Female
Handwheel M10 Steel Phenolic

10246498

Price Range
£ 4.3149 - £ 2.0547

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M12 Steel Phenolic

10246504

Price Range
£ 13.6848 - £ 5.5672

Stock Levels
7 In stock
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Lobed Knob 33.0 mm M6 Stainless Steel

10352236

Price Range
£ 24.8377 - £ 22.4076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    24.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 65.0 mm M12 Stainless Steel

10352267

Price Range
£ 60.5638 - £ 54.6564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    40.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 40.0 mm M8 Stainless Steel

10352243

Price Range
£ 27.2543 - £ 24.596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    28.0 mm
  • Mount Type
    Threaded Female
Handwheel M12 Steel Phenolic

10246474

Price Range
£ 8.489 - £ 4.1009

Stock Levels
90 In stock
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Lobed Knob 27.0 mm M5 Stainless Steel

10352229

Price Range
£ 23.0118 - £ 20.7697

Stock Levels
7 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    20.0 mm
  • Mount Type
    Threaded Female
Handwheel 45.0 mm Insert M8 PA Grey

10635575

Price Range
£ 8.8503 - £ 8.7396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm Insert M10 PA Grey

10635582

Price Range
£ 9.113 - £ 8.9747

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 70.0 mm M12 50.0 mm Steel PA

10188118

Price Range
£ 9.5534 - £ 9.3692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    70.0 mm
  • Overall Height
    85.0 mm
Handwheel M8 40.0 mm 20.0 mm Black Nylon

10280430

Price Range
£ 3.2769 - £ 0.9192

Stock Levels
352 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 15.0 mm Black Nylon

10280713

Price Range
£ 3.9994 - £ 1.1518

Stock Levels
1050 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 60.0 mm 30.0 mm Black Nylon

10280546

Price Range
£ 4.0768 - £ 1.1394

Stock Levels
2225 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 56.0 mm M10 30.0 mm Steel PA

10364451

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 45.0 mm M8 13.0 mm PA

10364468

Price Range
£ 9.0715 - £ 8.9581

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
  • Mount Type
    Female
Handwheel 56.0 mm M10 13.0 mm PA

10364482

Price Range
£ 9.3408 - £ 9.2132

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    13.0 mm
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
  • Mount Type
    Female
Handwheel M6 40.0 mm 35.0 mm Black Nylon

10280553

Price Range
£ 3.2511 - £ 1.2701

Stock Levels
950 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 60.0 mm 20.0 mm Black Nylon

10280478

Price Range
£ 4.4638 - £ 1.2853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 35.0 mm Black Nylon

10280560

Price Range
£ 3.5091 - £ 0.9798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon