Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Handle Width Key Type View
£ 15.7559 - £ 15.7559 Request the lead time here
288.0 mm
36.0 mm
8.0 mm Square Key
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
Key - Eastern
£ 12.8819 - £ 12.8819 Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
£ 10.7263 - £ 10.7263 Request the lead time here
186.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 11.5731 - £ 11.5731 Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
£ 12.8305 - £ 12.8305 Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
£ 17.0646 - £ 17.0646 Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
9.0 mm Triangle Key
£ 12.035 - £ 12.035 Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
£ 11.5731 - £ 11.5731 Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
£ 12.6252 - £ 12.6252 Request the lead time here
186.0 mm
36.0 mm
Euro Key
£ 13.4207 - £ 13.4207 Request the lead time here
186.0 mm
36.0 mm
Keyed Alike
£ 12.3686 - £ 12.3686 Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
£ 15.9355 - £ 15.9355 Request the lead time here
288.0 mm
36.0 mm
Euro Key
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
8.0 mm Square Key
£ 15.9355 - £ 15.9355 Request the lead time here
288.0 mm
36.0 mm
Keyed Alike
£ 16.7824 - £ 16.7824 Request the lead time here
288.0 mm
36.0 mm
Euro Key
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
3.0 mm Double Bit Key
£ 15.7559 - £ 15.7559 Request the lead time here
288.0 mm
36.0 mm
3.0 mm Double Bit Key
  • of 4
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795771

Price Range
£ 15.7559 - £ 15.7559

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle Key - Eastern 288.0 mm 30.0 mm Steel

20795801

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed To Differ 186.0 mm 30.0 mm Steel

20795856

Price Range
£ 12.8819 - £ 12.8819

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795900

Price Range
£ 10.7263 - £ 10.7263

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795955

Price Range
£ 11.5731 - £ 11.5731

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed To Differ 186.0 mm 30.0 mm Steel

20796006

Price Range
£ 12.8305 - £ 12.8305

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle Keyed To Differ 288.0 mm 30.0 mm Steel

20795696

Price Range
£ 17.0646 - £ 17.0646

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795740

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795788

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed To Differ 186.0 mm 30.0 mm Steel

20795849

Price Range
£ 12.035 - £ 12.035

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795894

Price Range
£ 11.5731 - £ 11.5731

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle Euro Key Steel 30.0 mm

20795870

Price Range
£ 12.6252 - £ 12.6252

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle Keyed Alike 186.0 mm 30.0 mm Steel

20795993

Price Range
£ 13.4207 - £ 13.4207

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20796051

Price Range
£ 12.3686 - £ 12.3686

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle Euro Key Steel 30.0 mm

20795702

Price Range
£ 15.9355 - £ 15.9355

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795764

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle Keyed Alike 288.0 mm 30.0 mm Steel

20795665

Price Range
£ 15.9355 - £ 15.9355

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle Euro Key Steel 30.0 mm

20795719

Price Range
£ 16.7824 - £ 16.7824

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795726

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795733

Price Range
£ 15.7559 - £ 15.7559

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key