Menu Search

Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

This Linear Handle Latch is used with a linear movement, in which the handle easily engages or disengages the latch. It provides a multipoint locking through the rod.
Essentra Part Number:

20795894

Manufacturer Part Number:

20795894

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + £ 11.5731
Standard pack: 20

Order in multiple of 20

Total price:

£ 231.46

20 x £ 11.5731

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Length 186.0 mm
Handle Width 36.0 mm
Panel Thickness Range 0.5 - 2.0 mm
Overall Height 30.0 mm
Key Type 3.0 mm Double Bit Key
Body Material PA6 GFR30
Latch Material Steel
Handle Finish Zamak
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us