Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4043A2, SRP4040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 3.4374 - £ 6.8748 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
£ 6.6402 - £ 13.2804 Request the lead time here
36.0
316 Stainless Steel
M6
Coarse
36.0
20.0
20.0
£ 16.1772 - £ 32.3544 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 9.7512 - £ 19.5024 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 72.3996 - £ 144.7992 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
£ 4.5594 - £ 9.1188 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 5.61 - £ 11.2098 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
Request the lead time here
168.0
316 Stainless Steel
M48
Coarse
166.0
90.0
100.0
£ 7.1604 - £ 14.3106 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 49.0926 - £ 98.1852 Request the lead time here
128.0
Zinc Plated Steel
M33
Coarse
126.0
70.0
75.0
£ 17.0136 - £ 34.017 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 3.7332 - £ 7.4664 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 3.315 - £ 6.63 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
£ 63.852 - £ 127.6938 Request the lead time here
147.0
Zinc Plated Steel
M39
Coarse
144.0
80.0
85.0
£ 8.721 - £ 17.4318 Request the lead time here
53.0
303 Stainless Steel
M12
Fine
54.0
30.0
30.0
£ 11.322 - £ 22.6338 Request the lead time here
71.0
Zinc Plated Steel
M22
Coarse
72.0
40.0
40.0
£ 58.1196 - £ 116.229 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
£ 27.3156 - £ 54.6312 Request the lead time here
109.0
Zinc Plated Steel
M27
Coarse
108.0
60.0
65.0
£ 2.9274 - £ 5.8548 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
£ 0.8568 - £ 1.7034 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
  • of 2
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199333

Price Range
£ 6.8748 - £ 3.4374

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20198961

Price Range
£ 13.2804 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199012

Price Range
£ 32.3544 - £ 16.1772

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199227

Price Range
£ 19.5024 - £ 9.7512

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199036

Price Range
£ 144.7992 - £ 72.3996

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199203

Price Range
£ 9.1188 - £ 4.5594

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20198985

Price Range
£ 11.2098 - £ 5.61

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Coarse M48 166.0 316 Stainless Steel

20199067


Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199364

Price Range
£ 14.3106 - £ 7.1604

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M33 126.0 Zinc Plated Steel

20199395

Price Range
£ 98.1852 - £ 49.0926

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199234

Price Range
£ 34.017 - £ 17.0136

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199197

Price Range
£ 7.4664 - £ 3.7332

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199180

Price Range
£ 6.63 - £ 3.315

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    11.0
Lifting Eye Bolt Coarse M39 144.0 Zinc Plated Steel

20199401

Price Range
£ 127.6938 - £ 63.852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Fine M12 54.0 303 Stainless Steel

20199210

Price Range
£ 17.4318 - £ 8.721

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M22 72.0 Zinc Plated Steel

20199371

Price Range
£ 22.6338 - £ 11.322

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M22
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
£ 116.229 - £ 58.1196

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M27 108.0 Zinc Plated Steel

20199388

Price Range
£ 54.6312 - £ 27.3156

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198541

Price Range
£ 5.8548 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198497

Price Range
£ 1.7034 - £ 0.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0