Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 15.4632 - £ 30.9162 Request the lead time here
53.0
303 Stainless Steel
M12
Coarse
54.0
30.0
30.0
£ 18.105 - £ 36.21 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 23.8578 - £ 47.7156 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 7.2828 - £ 14.5656 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 6.6402 - £ 13.2804 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
£ 32.7522 - £ 65.5044 Request the lead time here
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 10.2612 - £ 20.5122 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 25.908 - £ 51.816 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 5.457 - £ 10.9038 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
£ 7.0176 - £ 14.0352 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
£ 14.637 - £ 29.274 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
£ 41.0652 - £ 82.1202 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
£ 24.4188 - £ 48.8274 Request the lead time here
109.0
Zinc Plated Steel
M30
Coarse
108.0
60.0
65.0
£ 3.6618 - £ 7.3134 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
£ 7.9662 - £ 15.9324 Request the lead time here
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
£ 32.8542 - £ 65.6982 Request the lead time here
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
£ 59.2722 - £ 118.5342 Request the lead time here
109.0
Zinc Plated Steel
M30
Fine
108.0
60.0
65.0
£ 8.4252 - £ 16.8402 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 7.446 - £ 14.8818 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 56.9772 - £ 113.9442 Request the lead time here
128.0
Zinc Plated Steel
M39
Coarse
126.0
70.0
75.0
  • of 2
Lifting Eye Bolt Coarse M12 54.0 303 Stainless Steel

20199272

Price Range
£ 30.9162 - £ 15.4632

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
£ 36.21 - £ 18.105

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199111

Price Range
£ 47.7156 - £ 23.8578

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
£ 14.5656 - £ 7.2828

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
£ 13.2804 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
£ 65.5044 - £ 32.7522

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
£ 20.5122 - £ 10.2612

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
£ 51.816 - £ 25.908

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
£ 10.9038 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
£ 14.0352 - £ 7.0176

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
£ 29.274 - £ 14.637

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
£ 82.1202 - £ 41.0652

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Coarse M30 108.0 Zinc Plated Steel

20198824

Price Range
£ 48.8274 - £ 24.4188

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
£ 7.3134 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198787

Price Range
£ 15.9324 - £ 7.9662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
£ 65.6982 - £ 32.8542

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Fine M30 108.0 Zinc Plated Steel

20198831

Price Range
£ 118.5342 - £ 59.2722

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
£ 16.8402 - £ 8.4252

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
£ 14.8818 - £ 7.446

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M39 126.0 Zinc Plated Steel

20199449

Price Range
£ 113.9442 - £ 56.9772

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0