| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 20.5122 |
| 20 - 49 | £ 17.4318 |
| 50 - 99 | £ 15.3816 |
| 100 - 199 | £ 13.3314 |
| 200 - 499 | £ 12.3114 |
| 500 + | £ 10.2612 |
| Thread Type | Coarse |
|---|---|
| d1 | M24 |
| d2 | 50.0 |
| w1 | 90.0 |
| h1 | 90.0 |
| w2 | 50.0 |
| w3 | 20.0 |
| F1 max. kg | 1800.0 |
| F2 max. kg | 1270.0 |
| Weight kg | 0.72 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue