Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Zamak, Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc Alloy Colour: Black, Natural, Grey, , Chrome Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
£ 14.617 - £ 22.7376 Request the lead time here
50.0 mm
Grey
Right Handed
Stainless Steel
50.0 mm
£ 13.751 - £ 21.3905 25 In stock
40.0 mm
Grey
Left Handed
Stainless Steel
40.0 mm
£ 35.9252 - £ 50.2952 Request the lead time here
60.0 mm
Grey
Left Handed
Stainless Steel
60.0 mm
£ 13.751 - £ 21.3905 10 In stock
40.0 mm
Grey
Right Handed
Stainless Steel
40.0 mm
£ 23.00 - £ 23.00 Request the lead time here
50.0 mm
Grey
Left Handed
Stainless Steel
50.0 mm
£ 28.1196 - £ 43.7416 16 In stock
60.0 mm
Grey
Right Handed
Stainless Steel
60.0 mm
£ 32.33 - £ 50.2911 469 In stock
60.0 mm
Right Handed
Stainless Steel
50.0 mm
£ 6.5975 - £ 7.3305 Request the lead time here
100.0 mm
Black
Powder Coated Steel
75.0 mm
£ 15.0959 - £ 21.1343 Request the lead time here
64.0 mm
Die Cast Zinc Alloy
50.0 mm
20126490 £ 23.796 - £ 33.3144 44 In stock
100.0 mm
Black
Right Handed
Stainless Steel
75.0 mm
£ 16.7158 - £ 23.4022 1 In stock
100.0 mm
Natural
Right Handed
Steel
75.0 mm
£ 6.4417 - £ 6.4417 5 In stock
80.0 mm
Right Handed
Stainless Steel
80.0 mm
£ 6.4417 - £ 6.4417 10 In stock
80.0 mm
Left Handed
Stainless Steel
80.0 mm
£ 10.3183 - £ 10.3183 Request the lead time here
64.0 mm
Die Cast Zinc Alloy
32.5 mm
£ 1.3921 - £ 1.5468 3 In stock
80.0 mm
Grey
Right Handed
Steel
80.0 mm
£ 6.1351 - £ 9.5436 3 In stock
80.0 mm
Black
70.0 mm
£ 10.3183 - £ 10.3183 243 In stock
64.0 mm
Die Cast Zinc Alloy
32.5 mm
£ 38.8361 - £ 54.3706 16 In stock
60.0 mm
Chrome
Left Handed
Stainless Steel
50.0 mm
£ 6.405 - £ 10.0675 130 In stock
85.0 mm
Black
67.5 mm
£ 4.4628 - £ 6.9421 20 In stock
80.0 mm
Black
70.0 mm
  • of 2
Lift Off Hinge Right Handed 50.0 mm 50.0 mm Stainless Steel

10098479

Price Range
£ 22.7376 - £ 14.617

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 40.0 mm 40.0 mm Stainless Steel

10099131

Price Range
£ 21.3905 - £ 13.751

Stock Levels
25 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Left Handed 60.0 mm 60.0 mm Stainless Steel

10099261

Price Range
£ 50.2952 - £ 35.9252

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 40.0 mm 40.0 mm Stainless Steel

10099124

Price Range
£ 21.3905 - £ 13.751

Stock Levels
10 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 50.0 mm 50.0 mm Stainless Steel

10420652

Price Range
£ 23.00 - £ 23.00

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 60.0 mm Stainless Steel

10099254

Price Range
£ 43.7416 - £ 28.1196

Stock Levels
16 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 60.0 mm 50.0 mm Stainless Steel

10100950

Price Range
£ 50.2911 - £ 32.33

Stock Levels
469 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Right Handed
Lift Off Hinge 100.0 mm 75.0 mm Powder Coated Steel

20079635

Price Range
£ 7.3305 - £ 6.5975

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Commodity Code
    7907000090
Lift Off Hinge 64.0 mm 50.0 mm Die Cast Zinc Alloy

20126407

Price Range
£ 21.1343 - £ 15.0959

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge Right Handed 100.0 mm 75.0 mm Stainless Steel

20126490

Price Range
£ 33.3144 - £ 23.796

Stock Levels
44 In stock
Attributes
  • Mounting Hole Size Range
    11.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Body Material
    Stainless Steel
  • Finish
    No Finish
Lift Off Hinge Right Handed 100.0 mm 75.0 mm Steel

20126506

Price Range
£ 23.4022 - £ 16.7158

Stock Levels
1 In stock
Attributes
  • Mounting Hole Size Range
    11.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Body Material
    Steel
  • Finish
    Zinc Plated
Lift Off Hinge Right Handed 80.0 mm 80.0 mm Stainless Steel

20075026

Price Range
£ 6.4417 - £ 6.4417

Stock Levels
5 In stock
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge Left Handed 80.0 mm 80.0 mm Stainless Steel

20075002

Price Range
£ 6.4417 - £ 6.4417

Stock Levels
10 In stock
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge 64.0 mm 32.5 mm Die Cast Zinc Alloy

20078546

Price Range
£ 10.3183 - £ 10.3183

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Right Handed 80.0 mm 80.0 mm Steel

20126117

Price Range
£ 1.5468 - £ 1.3921

Stock Levels
3 In stock
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed
Lift Off Hinge 80.0 mm 70.0 mm

20123383

Price Range
£ 9.5436 - £ 6.1351

Stock Levels
3 In stock
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge 64.0 mm 32.5 mm Die Cast Zinc Alloy

20126391

Price Range
£ 10.3183 - £ 10.3183

Stock Levels
243 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Left Handed 60.0 mm 50.0 mm Stainless Steel

10100967

Price Range
£ 54.3706 - £ 38.8361

Stock Levels
16 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Left Handed
Lift Off Hinge 85.0 mm 67.5 mm

20063696

Price Range
£ 10.0675 - £ 6.405

Stock Levels
130 In stock
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge 80.0 mm 70.0 mm

20064211

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
20 In stock
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel