| Quantity | Unit price |
|---|---|
| 50 + | £ 23.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 50.0 mm |
|---|---|
| Overall Length | 1.969 in |
| Overall Width | 50.0 mm |
| Overall Width | 1.969 in |
| Body Material | Stainless Steel |
| Hole Shape | Open Hole |
| Mounting Orientation | Left Handed |
| Pin Material | Stainless Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue