These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.
Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.
May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.
Material: Zamak, Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc Alloy Colour: Black, Natural, Grey, , Chrome Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Mounting Orientation | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 14.617 - £ 22.7376 | Request the lead time here |
1.969 in
50.0 mm
|
Grey
|
Right Handed
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| £ 23.00 - £ 23.00 | Request the lead time here |
1.969 in
50.0 mm
|
Grey
|
Left Handed
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| £ 28.1196 - £ 43.7416 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
Right Handed
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| £ 13.751 - £ 21.3905 | 20 In stock |
1.575 in
40.0 mm
|
Grey
|
Right Handed
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| £ 35.9252 - £ 50.2952 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
Left Handed
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| £ 13.751 - £ 21.3905 | 25 In stock |
1.575 in
40.0 mm
|
Grey
|
Left Handed
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| £ 5.532 - £ 8.6053 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
|
|
2.657 in
67.5 mm
|
||
| 89940001E | £ 23.796 - £ 33.3144 | 4 In stock |
3.937 in
100.0 mm
|
Black
|
Right Handed
|
Stainless Steel
|
2.953 in
75.0 mm
|
|
| £ 15.0959 - £ 21.1343 | 19 In stock |
2.52 in
64.0 mm
|
|
|
Die Cast Zinc Alloy
|
1.969 in
50.0 mm
|
||
| £ 16.7158 - £ 23.4022 | Request the lead time here |
3.937 in
100.0 mm
|
Natural
|
Right Handed
|
Steel
|
2.953 in
75.0 mm
|
||
| £ 5.005 - £ 5.005 | Request the lead time here |
2.52 in
64.0 mm
|
|
|
Die Cast Zinc Alloy
|
1.28 in
32.5 mm
|
||
| £ 6.1351 - £ 9.5436 | 3 In stock |
3.15 in
80.0 mm
|
Black
|
|
|
2.756 in
70.0 mm
|
||
| £ 1.3921 - £ 1.5468 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Right Handed
|
Steel
|
3.15 in
80.0 mm
|
||
| £ 3.3972 - £ 5.2846 | Request the lead time here |
2.52 in
64.0 mm
|
|
|
Die Cast Zinc Alloy
|
1.28 in
32.5 mm
|
||
| £ 38.8361 - £ 54.3706 | Request the lead time here |
2.362 in
60.0 mm
|
Chrome
|
Left Handed
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| £ 32.33 - £ 50.2911 | Request the lead time here |
2.362 in
60.0 mm
|
|
Right Handed
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| £ 23.796 - £ 33.3144 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
|
304 Stainless Steel
|
2.953 in
75.0 mm
|
||
| £ 6.4417 - £ 6.4417 | Request the lead time here |
3.15 in
80.0 mm
|
|
Right Handed
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
| £ 1.5088 - £ 1.6765 | 76 In stock |
3.15 in
80.0 mm
|
|
Left Handed
|
Steel
|
3.15 in
80.0 mm
|
||
| £ 6.4417 - £ 6.4417 | Request the lead time here |
3.15 in
80.0 mm
|
|
Left Handed
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue