Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
19.1 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
9.5 mm
LEDS2M-180-01 £ 0.1715 - £ 0.1785 Request the lead time here
Round
Natural
Nylon 6/6
4.6 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
6.4 mm
LEDS2-12-26 £ 0.1167 - £ 0.1217 Request the lead time here
Round
Black
PVC
19.1 mm
LEDS2-6-26 £ 0.0918 - £ 0.0976 Request the lead time here
Round
Black
PVC
9.5 mm
LEDS2M-550-01 £ 0.1956 - £ 0.2041 Request the lead time here
Round
Natural
Nylon 6/6
14 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.1729 - £ 0.18 Request the lead time here
Round
Natural
Nylon 6/6
4.1 mm
LEDS2M-240-01 £ 0.1729 - £ 0.18 2000 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.1856 - £ 0.1856 Request the lead time here
Oblong
Black
PVC
19.1 mm
£ 0.117 - £ 0.117 Request the lead time here
Oblong
Black
PVC
12.7 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
£ 0.2976 - £ 0.3033 1000 In stock
Round
Natural
Nylon 6/6
8.1 mm
LEDS2M-400-01 £ 0.1913 - £ 0.1998 Request the lead time here
Round
Natural
Nylon 6/6
10.2 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
12.7 mm
£ 0.1956 - £ 0.2041 Request the lead time here
Round
Natural
Nylon 6/6
12.7 mm
  • of 5
LED Spacer 3.6 mm 19.1 mm Nylon UL94 V-0 Natural

LEDS1E-12-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-6-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-180-01

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-250-01

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 4.8 mm 19.1 mm PVC UL94 V-0 Black

LEDS2-12-26

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    19.1 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

LEDS2-6-26

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-550-01

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-850-01

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 0.200 in 0.160 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-160-01

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.1 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-240-01

Price Range
£ 0.18 - £ 0.1729

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

SQLEDS1-4-26

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 8.1 mm 19.1 mm PVC UL94 V-0 Black

LEDS3-12-26

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    19.1 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

LEDS3-8-26

Price Range
£ 0.117 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 9.5 mm PVC UL94 V-0 Black

SQLEDS2-6-26

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

LEDS3-3-26

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.320 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-320-01

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.1 mm
LED Spacer 0.200 in 0.400 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-400-01

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.2 mm
LED Spacer 0.200 in 0.750 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-750-01

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    19.1 mm
LED Spacer 12.7 mm PVC UL94 V-0 Black

SQLEDS2-8-26

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 0.200 in 0.500 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-500-01

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm