Menu Search

Leaf Hinges - Screw & Stud

In stock

This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.

The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.

Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.

  • Can withstand the harsh operating conditions of generators.
Material: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Colour: Steel, Silver, Black, Chrome Series Code: SR4599, SR5506, SR5507

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Finish Overall Thickness Overall Width View
£ 4.2173 - £ 5.9043 60 In stock
40.0 mm
9.0 mm
40.0 mm
£ 2.3975 - £ 3.7295 150 In stock
40.0 mm
Chrome Plated
9.0 mm
40.0 mm
£ 4.4687 - £ 6.2562 1700 In stock
50.0 mm
Powder Coating
11.0 mm
50.0 mm
£ 6.9544 - £ 9.9317 250 In stock
40.0 mm
Powder Coating
9.0 mm
40.0 mm
20124380 £ 2.0683 - £ 3.2174 Request the lead time here
40.0 mm
Powder Coating
9.0 mm
40.0 mm
£ 1.5373 - £ 2.3914 Request the lead time here
40.0 mm
No Finish
9.0 mm
40.0 mm
20121662 £ 6.6891 - £ 9.3648 Request the lead time here
50.0 mm
No Finish
11.0 mm
50.0 mm
£ 6.6891 - £ 9.3648 200 In stock
50.0 mm
Chrome Plated
11.0 mm
50.0 mm
£ 1.9854 - £ 3.0885 35 In stock
40.0 mm
9.0 mm
40.0 mm
£ 7.0824 - £ 7.0824 Request the lead time here
187.0 mm
Natural
16.0 mm
65.0 mm
£ 8.93 - £ 8.93 Request the lead time here
187.0 mm
Zinc
16.0 mm
65.0 mm
£ 8.6221 - £ 8.6221 Request the lead time here
187.0 mm
Black
16.0 mm
65.0 mm
£ 7.416 - £ 7.416 Request the lead time here
187.0 mm
Black
16.0 mm
65.0 mm
£ 20.0157 - £ 20.0157 Request the lead time here
187.0 mm
Natural
16.0 mm
65.0 mm
£ 16.9363 - £ 16.9363 Request the lead time here
187.0 mm
Zinc
16.0 mm
65.0 mm
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

20054090

Price Range
£ 5.9043 - £ 4.2173

Stock Levels
60 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    30% Glass Fibre Reinforced Nylon
  • Number of Mounting Holes
    2
Leaf Hinge 40.0 mm 40.0 mm

20069100

Price Range
£ 3.7295 - £ 2.3975

Stock Levels
150 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Polyamide

20123543

Price Range
£ 6.2562 - £ 4.4687

Stock Levels
1700 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coating
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm Zinc Alloy

20124397

Price Range
£ 9.9317 - £ 6.9544

Stock Levels
250 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coating
Leaf Hinge 40.0 mm 40.0 mm Black

20124380

Price Range
£ 3.2174 - £ 2.0683

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Powder Coating
  • Material
    Die Cast Zinc Alloy
Leaf Hinge 40.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

20054076

Price Range
£ 2.3914 - £ 1.5373

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Finish
    No Finish
  • Material
    PA
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Zinc Alloy

20121662

Price Range
£ 9.3648 - £ 6.6891

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    No Finish
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Zinc Alloy

20121617

Price Range
£ 9.3648 - £ 6.6891

Stock Levels
200 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm Zinc Alloy

20069117

Price Range
£ 3.0885 - £ 1.9854

Stock Levels
35 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    Zinc Alloy
  • Number of Mounting Holes
    2
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Steel

20796501

Price Range
£ 7.0824 - £ 7.0824

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Stainless Steel
  • Finish
    Natural
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Steel

20796525

Price Range
£ 8.93 - £ 8.93

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Zinc
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Steel

20796532

Price Range
£ 8.6221 - £ 8.6221

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Black
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Steel

20796495

Price Range
£ 7.416 - £ 7.416

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Black
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Stainless Steel

20796549

Price Range
£ 20.0157 - £ 20.0157

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Stainless Steel
  • Finish
    Natural
Leaf Hinge 65.0 mm 16.0 mm 187.0 mm Stainless Steel

20796518

Price Range
£ 16.9363 - £ 16.9363

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Zinc